USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Harmony 22 mm Metal XB4/ZB4 and Plastic XB5/ZB5 Push Buttons for Harsh Environments
Schneider Eletric ZB4BC38029 Picture

ZB4BC38029

Green premium brand logo
Schneider Eletric ZB4BC38029 Picture
ZB4BC38029
Green premium brand logo

pushbutton head for harsh environment - green - with marking

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    36.60 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Harmony XB4
    product or component type
    Head for push-button
    device short name
    ZB4
    bezel material
    Chromium plated metal
    head type
    Standard
    mounting diameter
    0.87 in (22 mm)
    sale per indivisible quantity
    1
    Complementary
    CAD overall width
    1.46 in (37 mm)
    CAD overall height
    0.73 in (18.5 mm)
    CAD overall depth
    1.46 in (37 mm)
    net weight
    0.08 lb(US) (0.036 kg)
    electrical shock protection class
    Class I IEC 61140
    shape of signaling unit head
    Round
    type of operator
    spring return
    operator profile
    Green flush, type H029 white)
    operator additional information
    Vertical mounting
    mechanical durability
    10000000 cycles
    vibration resistance
    5 gn 2…500 Hz)IEC 60068-2-6
    shock resistance
    30 gn 18 ms) half sine wave acceleration IEC 60068-2-27
    main group
    Harsh environment
    group of product
    Flush marked type H029
    cap/operator or lens colour
    Green
    marking
    Type H029
    colour of marking
    White
    electrical composition code
    C1 9 single front mounting
    C2 9 single and double front mounting
    C11 3 single front mounting
    C15 1 single front mounting
    Environment
    ambient air temperature for storage
    -40…185 °F (-40…85 °C)
    ambient air temperature for operation
    -40…158 °F (-40…70 °C)
    IP degree of protection
    IP66 IEC 60529
    IP69K
    IP67
    IP69
    NEMA degree of protection
    NEMA 4 UL 508
    NEMA 13
    NEMA 12
    resistance to high pressure washer
    0.01 psi (90 Pa) 180 °F (82.5 °C)
    IK degree of protection
    IK06 IEC 62262
    standards
    IEC 60947-5-1
    IEC 60947-1
    CSA C22.2
    UL 508
    product certifications
    CE
    UL
    CSA
    Ordering and shipping details
    Category
    22468 - PUSHBUTTONS,22MM(METAL) NEW
    Discount Schedule
    CS2
    GTIN
    03606480444470
    Package weight(Lbs)
    0.04 kg (0.08 lb(US))
    Returnability
    No
    Country of origin
    FR
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Nickel compounds and Di-isodecyl phthalate (DIDP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages9
    • English9
    • French2
    • Kazakh2
    • Russian2
    • Spanish2
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD for ZB4BC38029: pushbutton head for harsh environment - green - with marking (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    CAD for ZB4BC38029: pushbutton head for harsh environment - green - with marking (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size html
    Size 315 B
    Date 4/9/13
    Description
    UL Certificate
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    ZB4BC, ZB5AC Pushbuttons Heads (Version 01)
    Files in document
    pdf
    1.9 MB
    pdf
    1.2 MB
    Size zip
    Size 3.1 MB
    Date 6/1/11
    Files in document
    pdf
    1.9 MB
    pdf
    1.2 MB
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    ZB4BC38029_ROHS_CHINA_DECLARATION
    Description
    ZB4BC38029_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/12/19
    Description
    ZB4BC38029_ROHS_CHINA_DECLARATION
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    ZB4BC38029_ROHS_DECLARATION
    Description
    ZB4BC38029_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/12/19
    Description
    ZB4BC38029_ROHS_DECLARATION
    Marine certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 626.8 KB
    Date 7/27/16
    Description
    LRoS Certificate
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    ZB4BC38029_REACH_DECLARATION
    Description
    ZB4BC38029_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/12/19
    Description
    ZB4BC38029_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions



  • Mounting and Clearance

    Installation on Flat Surface
    Without Protective Guard


    (1)
    Ø22.5 mm recommended (Ø22.3 0+0.4) / Ø0.89 in. recommended (Ø0.88 0+0.016)

    With Protective Guard


    (1)
    Ø22.5 mm recommended (Ø22.3 0+0.4) / Ø0.89 in. recommended (Ø0.88 0+0.016)


  • Technical Description

    Marking Type H029



    Electrical Composition Corresponding to Code C1



    Electrical Composition Corresponding to Code C2



    Electrical Composition Corresponding to Codes C9, C11, SF1 and SR1



    Electrical Composition Corresponding to Code C15

    1 N/O


    1 N/C


    1 N/O + N/C or 1 N/O + N/O or 1 N/C + N/C



    Legend

    Single contact


    Double contact


    Light block


    Possible location



Compare products: /