Schneider Electric USA Website

Welcome to our website.

Select your location

View all Harmony XB4/ZB4 Metal Push Buttons
Schneider Eletric ZB4BS5540 Picture

ZB4BS5540

Green premium brand logo
Schneider Eletric ZB4BS5540 Picture
ZB4BS5540
Green premium brand logo

yellow mushroom Ø40 mm pushbutton head Ø22 with marking

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • 85.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4

  • Main
    range of product
    Harmony XB4
    product or component type
    Head for non-illuminated push-button
    device short name
    ZB4
    bezel material
    Chromium plated metal
    mounting diameter
    0.87 in (22 mm)
    sale per indivisible quantity
    1
    head type
    Standard
    shape of signaling unit head
    Round
    type of operator
    latching
    reset
    Turn to release
    Complementary
    CAD overall width
    1.57 in (40 mm)
    CAD overall height
    1.57 in (40 mm)
    CAD overall depth
    2.24 in (57 mm)
    product weight
    0.15 lb(US) (0.07 kg)
    mechanical durability
    300000 cycles
    electrical composition code
    C11 3 single front mounting
    C15 1 single front mounting
    C7 4 single front mounting
    C8 4 single and double front mounting
    C10 4 single and double front mounting
    Environment
    protective treatment
    TH
    ambient air temperature for storage
    -40…158 °F (-40…70 °C)
    ambient air temperature for operation
    -40…158 °F (-40…70 °C)
    overvoltage category
    Class I IEC 60536
    IP degree of protection
    IP66 IEC 60529
    IP67
    IP69
    IP69K
    NEMA degree of protection
    NEMA 13
    NEMA 4X
    IK degree of protection
    IK06 IEC 50102
    standards
    EN/IEC 60947-1
    UL 508
    JIS C 4520
    EN/IEC 60947-5-1
    EN/IEC 60947-5-5
    CSA C22.2 No 14
    EN/IEC 60947-5-4
    product certifications
    UL listed
    DNV
    CSA
    BV
    GL
    LROS (Lloyds register of shipping)
    RINA
    vibration resistance
    5 gn 2…500 Hz)IEC 60068-2-6
    shock resistance
    30 gn 18 ms) half sine wave acceleration IEC 60068-2-27
    50 gn 11 ms) half sine wave acceleration IEC 60068-2-27
    Ordering and shipping details
    Category
    22468 - PUSHBUTTONS,22MM(METAL) NEW
    Discount Schedule
    CS2
    GTIN
    00785901928768
    Package weight(Lbs)
    0.07 kg (0.15 lb(US))
    Returnability
    No
    Country of origin
    CZ
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Nickel compounds and Di-isodecyl phthalate (DIDP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English10
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Harmony XV Series Tower Lights and Beacons Catalog (Version 1.0)
    Description
    This catalog is a guide to Harmony™ XVB Tower Lights and Beacons, XVP Tower Lights, XVE Tower Lights and Beacons, XVC Tower Lights, XVR Rotating Mirror Beacons, and XVS Sirens and Electronic Alarms.
    Size pdf
    Size 11 MB
    Date 12/20/10
    Description
    This catalog is a guide to Harmony™ XVB Tower Lights and Beacons, XVP Tower Lights, XVE Tower Lights and Beacons, XVC Tower Lights, XVR Rotating Mirror Beacons, and XVS Sirens and Electronic Alarms.
    Brochure
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 383.2 KB
    Date 12/14/07
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size html
    Size 315 B
    Date 4/9/13
    Description
    UL Certificate
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Instructions for XB4B, XB5A, ZB4B, ZB5A 22 mm Push Buttons (Version 1.0)
    Description
    This bulletin includes installation instructions and diagrams for 22 mm push buttons.
    Size pdf
    Size 152.9 KB
    Date 4/27/09
    Description
    This bulletin includes installation instructions and diagrams for 22 mm push buttons.
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    ZB4BS5540 : yellow mushroom Ø40 mm pushbutton head Ø22 with marking
    Description
    yellow mushroom Ø40 mm pushbutton head Ø22 with marking
    Size pdf
    Size 195.3 KB
    Date 1/26/20
    Description
    yellow mushroom Ø40 mm pushbutton head Ø22 with marking
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    ZB4BS5540 : yellow mushroom Ø40 mm pushbutton head Ø22 with marking
    Description
    yellow mushroom Ø40 mm pushbutton head Ø22 with marking
    Size pdf
    Size 195.3 KB
    Date 1/26/20
    Description
    yellow mushroom Ø40 mm pushbutton head Ø22 with marking
    Marine certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 626.8 KB
    Date 7/27/16
    Description
    LRoS Certificate
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    ZB4BS5540 : yellow mushroom Ø40 mm pushbutton head Ø22 with marking
    Description
    yellow mushroom Ø40 mm pushbutton head Ø22 with marking
    Size pdf
    Size 195.3 KB
    Date 1/26/20
    Description
    yellow mushroom Ø40 mm pushbutton head Ø22 with marking
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /