Schneider Electric USA Website

Welcome to our website.

Select your location

View all Preventa XY2 SB
Schneider Eletric ZB4BS845S Picture

ZB4BS845S

Green premium brand logo
Schneider Eletric ZB4BS845S Picture
ZB4BS845S
Green premium brand logo

yellow Ø40 Emergency stop, switching off head Ø22 trigger and latching turn rele

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range of product
    Harmony XB4
    product or component type
    Head for emergency switching off push-button
    device short name
    ZB4
    bezel material
    Chromium plated metal
    mounting diameter
    0.87 in (22 mm)
    sale per indivisible quantity
    1
    shape of signaling unit head
    Round
    type of operator
    trigger action and mechanical latching
    reset
    Turn to release
    operator profile
    Yellow mushroom Ø 40 mm, Schaltsperre
    head type
    Standard
    Complementary
    CAD overall width
    1.57 in (40 mm)
    CAD overall height
    1.57 in (40 mm)
    CAD overall depth
    2.24 in (57 mm)
    mechanical durability
    300000 cycles
    electrical composition code
    C7 4 single front mounting
    C8 4 single and double front mounting
    C11 3 single front mounting
    C15 1 single front mounting
    C10 4 single and double front mounting
    Environment
    protective treatment
    TH
    ambient air temperature for storage
    -40…158 °F (-40…70 °C)
    ambient air temperature for operation
    -40…158 °F (-40…70 °C)
    electrical shock protection class
    Class I IEC 61140
    IP degree of protection
    IP66 IEC 60529
    IP69
    IP69K
    NEMA degree of protection
    NEMA 13
    NEMA 4X
    NEMA 4
    NEMA 12
    IK degree of protection
    IK06 IEC 50102
    standards
    EN/IEC 60947-5-5
    JIS C8201-5-1
    EN/ISO 13850
    EN/IEC 60204-1
    GB 14048.5
    IEC 60364-5-53
    EN/IEC 60947-5-4
    EN/IEC 60947-1
    UL 508
    EN/IEC 60947-5-1
    CSA C22.2 No 14
    JIS C8201-1
    product certifications
    GL
    RINA
    LROS (Lloyds register of shipping)
    DNV
    CSA
    UL listed
    BV
    vibration resistance
    5 gn 2…500 Hz)IEC 60068-2-6
    shock resistance
    30 gn 18 ms) half sine wave acceleration IEC 60068-2-27
    50 gn 11 ms) half sine wave acceleration IEC 60068-2-27
    Ordering and shipping details
    GTIN
    03389118187504
    Package weight(Lbs)
    0.18 lb(US) (0.080 kg)
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Nickel compounds and Di-isodecyl phthalate (DIDP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages11
    • English10
    • French1
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 1.3 MB
    Date 2/2/17
    Size pdf
    Size 1.2 MB
    Date 2/2/17
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 94.2 KB
    Date 2/18/14
    Description
    UL Certificate
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    ZB4BS845S : ZB4BS845S_ROHS_CHINA_DECLARATION
    Description
    ZB4BS845S_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 1/20/20
    Description
    ZB4BS845S_ROHS_CHINA_DECLARATION
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    XB4 XB5 ZB4 ZB5 BS8/BS9/BT8/BX8/AS8/AS9/AT8/AX8 Emergency stop (Version 1.0)
    Description
    Manufacturer Declaration of conformity
    Size pdf
    Size 407.3 KB
    Date 4/19/16
    Description
    Manufacturer Declaration of conformity
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    ZB4BS845S : ZB4BS845S_ROHS_DECLARATION
    Description
    ZB4BS845S_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 1/20/20
    Description
    ZB4BS845S_ROHS_DECLARATION
    Marine certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 626.8 KB
    Date 7/27/16
    Description
    LRoS Certificate
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    ZB4BC / BR / BS / BT / BX range Product Environmental Profile (Version 1.0)
    Description
    ZB4BC / BR / BS / BT / BX range, except key release heads.
    Size pdf
    Size 183 KB
    Date 10/1/11
    Description
    ZB4BC / BR / BS / BT / BX range, except key release heads.
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    ZB4BS845S : ZB4BS845S_REACH_DECLARATION
    Description
    ZB4BS845S_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 1/20/20
    Description
    ZB4BS845S_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /