USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Class 9998 & 9999 Control Accessories
Schneider Eletric ZB4BW061120 Picture

ZB4BW061120

Green premium brand logo
Schneider Eletric ZB4BW061120 Picture
ZB4BW061120
Green premium brand logo

light block for head Ø22 for BA9s bulb 120V 1NO integral LED

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    66.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Harmony XB4
    product or component type
    Light block
    device short name
    ZB4
    [Us] rated supply voltage
    120 V
    light source
    LED
    bulb base
    BA 9s
    Complementary
    sale per indivisible quantity
    1
    fixing collar material
    Zamak
    compatibility code
    ZB4
    Environment
    ambient air temperature for operation
    -40…158 °F (-40…70 °C)
    Ordering and shipping details
    Category
    22469 - PUSHBUTTON,22MM ACCESSORIES-NEW
    Discount Schedule
    CS2
    GTIN
    00785901229056
    Package weight(Lbs)
    0.06 kg (0.14 lb(US))
    Returnability
    No
    Country of origin
    FR
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English8
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Harmony XB4 XB5 XB7 22 mm Push Buttons Catalog (Version 1.1)
    Description
    This catalog is a guide to Harmony™ XB4 metal products, XB5 plastic products, XB5S biometric switches, XB5R plastic and XB4R metal wireless, battery-less products, and XB7 plastic products.
    Size pdf
    Size 22.6 MB
    Date 4/20/14
    Description
    This catalog is a guide to Harmony™ XB4 metal products, XB5 plastic products, XB5S biometric switches, XB5R plastic and XB4R metal wireless, battery-less products, and XB7 plastic products.
    Brochure
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 383.2 KB
    Date 12/14/07
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Instructions for XB4B, XB5A, ZB4B, ZB5A 22 mm Push Buttons (Version 1.0)
    Description
    This bulletin includes installation instructions and diagrams for 22 mm push buttons.
    Size pdf
    Size 152.9 KB
    Date 4/27/09
    Description
    This bulletin includes installation instructions and diagrams for 22 mm push buttons.
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    light block for head Ø22 for BA9s bulb 120V 1NO integral LED
    Description
    light block for head Ø22 for BA9s bulb 120V 1NO integral LED
    Size pdf
    Size 195.3 KB
    Date 12/12/19
    Description
    light block for head Ø22 for BA9s bulb 120V 1NO integral LED
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    light block for head Ø22 for BA9s bulb 120V 1NO integral LED
    Description
    light block for head Ø22 for BA9s bulb 120V 1NO integral LED
    Size pdf
    Size 195.3 KB
    Date 12/12/19
    Description
    light block for head Ø22 for BA9s bulb 120V 1NO integral LED
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    light block for head Ø22 for BA9s bulb 120V 1NO integral LED
    Description
    light block for head Ø22 for BA9s bulb 120V 1NO integral LED
    Size pdf
    Size 195.3 KB
    Date 12/12/19
    Description
    light block for head Ø22 for BA9s bulb 120V 1NO integral LED
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /