USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Harmony XB4/ZB4 Metal Push Buttons
Schneider Eletric ZB4BW0B62 Picture

ZB4BW0B62

Green premium brand logo
Schneider Eletric ZB4BW0B62 Picture
ZB4BW0B62
Green premium brand logo

blue light block with body/fixing collar with integral LED 24V 1NC

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    73.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Harmony XB4
    product or component type
    Complete body/contact assembly and light block
    device short name
    ZB4
    fixing collar material
    Zamak
    sale per indivisible quantity
    1
    head type
    Standard
    contacts type and composition
    1 NC
    contact operation
    Slow-break
    connections - terminals
    Screw clamp terminals, <= 2 x 1.5 mm² with cable end EN 60947-1
    Screw clamp terminals, >= 1 x 0.22 mm² without cable end EN 60947-1
    light source
    Protected LED
    bulb base
    Integral LED
    light block supply
    Direct
    light source colour
    Blue
    [Us] rated supply voltage
    24 V AC/DC 50/60 Hz
    Complementary
    CAD overall width
    1.18 in (30 mm)
    CAD overall height
    1.85 in (47 mm)
    terminals description ISO n°1
    (11-12)NC
    net weight
    0.14 lb(US) (0.064 kg)
    contacts usage
    Standard
    positive opening
    With EN/IEC 60947-5-1 appendix K
    operating travel
    0.06 in (1.5 mm) NC changing electrical state)
    0.17 in (4.3 mm) total travel)
    operating force
    2 N NC changing electrical state
    mechanical durability
    5000000 cycles
    tightening torque
    7.08…10.62 lbf.in (0.8…1.2 N.m) EN 60947-1
    shape of screw head
    Cross Philips no 1
    Cross pozidriv No 1
    Slotted flat Ø 4 mm
    Slotted flat Ø 5.5 mm
    contacts material
    Silver alloy (Ag/Ni)
    short-circuit protection
    10 A cartridge fuse gG EN/IEC 60947-5-1
    [Ith] conventional free air thermal current
    10 A EN/IEC 60947-5-1
    [Ui] rated insulation voltage
    600 V 3)EN 60947-1
    [Uimp] rated impulse withstand voltage
    6 kV EN 60947-1
    [Ie] rated operational current
    3 A 240 V, AC-15, A600 EN/IEC 60947-5-1
    6 A 120 V, AC-15, A600 EN/IEC 60947-5-1
    0.1 A 600 V, DC-13, Q600 EN/IEC 60947-5-1
    0.27 A 250 V, DC-13, Q600 EN/IEC 60947-5-1
    0.55 A 125 V, DC-13, Q600 EN/IEC 60947-5-1
    1.2 A 600 V, AC-15, A600 EN/IEC 60947-5-1
    electrical durability
    1000000 cycles, AC-15, 2 A 230 V 3600 cyc/h 0.5 EN/IEC 60947-5-1 appendix C
    1000000 cycles, AC-15, 3 A 120 V 3600 cyc/h 0.5 EN/IEC 60947-5-1 appendix C
    1000000 cycles, AC-15, 4 A 24 V 3600 cyc/h 0.5 EN/IEC 60947-5-1 appendix C
    1000000 cycles, DC-13, 0.2 A 110 V 3600 cyc/h 0.5 EN/IEC 60947-5-1 appendix C
    1000000 cycles, DC-13, 0.5 A 24 V 3600 cyc/h 0.5 EN/IEC 60947-5-1 appendix C
    electrical reliability
    Λ < 10exp(-6) 5 V 1 mA in clean environment EN/IEC 60947-5-4
    Λ < 10exp(-8) 17 V 5 mA in clean environment EN/IEC 60947-5-4
    signalling type
    Steady
    supply voltage limits
    19.2…30 V DC
    21.6…26.4 V AC
    current consumption
    18 mA
    service life
    100000 h at rated voltage and 25 °C
    surge withstand
    1 kV IEC 61000-4-5
    device presentation
    Basic sub-assemblies
    Environment
    protective treatment
    TH
    ambient air temperature for storage
    -40…158 °F (-40…70 °C)
    ambient air temperature for operation
    -40…158 °F (-40…70 °C)
    electrical shock protection class
    Class I IEC 60536
    standards
    UL 508
    JIS C8201-5-1
    EN/IEC 60947-5-5
    EN/IEC 60947-5-1
    EN/IEC 60947-1
    EN/IEC 60947-5-4
    CSA C22.2 No 14
    JIS C8201-1
    product certifications
    CSA
    BV
    UL listed
    DNV
    LROS (Lloyds register of shipping)
    GL
    RINA
    vibration resistance
    5 gn 2…500 Hz)IEC 60068-2-6
    shock resistance
    30 gn 18 ms) half sine wave acceleration IEC 60068-2-27
    50 gn 11 ms) half sine wave acceleration IEC 60068-2-27
    resistance to fast transients
    2 kV IEC 61000-4-4
    resistance to electromagnetic fields
    9.14 V/m (10 V/m) IEC 61000-4-3
    resistance to electrostatic discharge
    6 kV on contact (on metal parts) IEC 61000-2-6
    8 kV in free air (in insulating parts) IEC 61000-2-6
    electromagnetic emission
    Class B IEC 55011
    Ordering and shipping details
    Category
    22469 - PUSHBUTTON,22MM ACCESSORIES-NEW
    Discount Schedule
    CS2
    GTIN
    00785901382911
    Package weight(Lbs)
    0.05 kg (0.1 lb(US))
    Returnability
    No
    Country of origin
    FR
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages16
    • English15
    • French7
    • Spanish5
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 20.5 MB
    Date 7/29/19
    Digest 178 Catalog 19: Push Buttons and Operator Interface (Version 1.0)
    Description
    Section 19 of Digest 178 Catalog includes selection and ordering information for push buttons and operator interface equipment. 16mm XB6 XB6E, 22mm XB4 XB5 XB5R XB4R XB7, 30 mm push buttons, pendant stations, foot switches, and rotary cam switches, 2 position, 3 position selector switches. Replaces Digest 177 section 19; 0100CT1501_SEC-19
    Size pdf
    Size 8.6 MB
    Date 5/12/19
    Description
    Section 19 of Digest 178 Catalog includes selection and ordering information for push buttons and operator interface equipment. 16mm XB6 XB6E, 22mm XB4 XB5 XB5R XB4R XB7, 30 mm push buttons, pendant stations, foot switches, and rotary cam switches, 2 position, 3 position selector switches. Replaces Digest 177 section 19; 0100CT1501_SEC-19
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD for ZB4BW0B62: blue light block with body/fixing collar with integral LED 24V 1NC (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    CAD for ZB4BW0B62: blue light block with body/fixing collar with integral LED 24V 1NC (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    Size zip
    Size 478.7 KB
    Date 1/13/05
    Files in document
    dwf
    19.9 KB
    dxf
    291.3 KB
    wmf
    37 KB
    dwg
    130.5 KB
    Size zip
    Size 162.6 KB
    Date 1/13/05
    Files in document
    dwf
    6.6 KB
    dxf
    90.7 KB
    wmf
    11.4 KB
    dwg
    53.9 KB
    Certificate
    Format
    Size
    Date
    Add to My Documents
    IECEE CB SCHEME Certificate XB4B, XB4F, ZB4B, ZB4F, ZB4S, XB5A, XB5F, XB5EV, ZALV, ZB5A, ZB5C, ZB5F, ZB5S, ZBE, ZBP, ZBV, ZBW, ZBY, ZBZ, ZENL, ZB2BE, XD4P, ZD4P, ZD5P (Version 1.0)
    Description
    IECEE CB SCHEME Certificate XB4B, XB4F, ZB4B, ZB4F, ZB4S, XB5A, XB5F, XB5EV, ZALV, ZB5A, ZB5C, ZB5F, ZB5S, ZBE, ZBP, ZBV, ZBW, ZBY, ZBZ, ZENL, ZB2BE, XD4P, ZD4P, ZD5P, all models followed by additional suffixes.
    Size pdf
    Size 163.3 KB
    Date 5/23/19
    Description
    IECEE CB SCHEME Certificate XB4B, XB4F, ZB4B, ZB4F, ZB4S, XB5A, XB5F, XB5EV, ZALV, ZB5A, ZB5C, ZB5F, ZB5S, ZBE, ZBP, ZBV, ZBW, ZBY, ZBZ, ZENL, ZB2BE, XD4P, ZD4P, ZD5P, all models followed by additional suffixes.
    Size PDF
    Size 155.7 KB
    Date 2/24/17
    Description
    CSA Certificate
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    blue light block with body/fixing collar with integral LED 24V 1NC
    Description
    blue light block with body/fixing collar with integral LED 24V 1NC
    Size pdf
    Size 195.3 KB
    Date 12/12/19
    Description
    blue light block with body/fixing collar with integral LED 24V 1NC
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    blue light block with body/fixing collar with integral LED 24V 1NC
    Description
    blue light block with body/fixing collar with integral LED 24V 1NC
    Size pdf
    Size 195.3 KB
    Date 12/12/19
    Description
    blue light block with body/fixing collar with integral LED 24V 1NC
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    blue light block with body/fixing collar with integral LED 24V 1NC
    Description
    blue light block with body/fixing collar with integral LED 24V 1NC
    Size pdf
    Size 195.3 KB
    Date 12/12/19
    Description
    blue light block with body/fixing collar with integral LED 24V 1NC
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions



  • Mounting and Clearance

    Panel Cut-out for Pushbuttons, Switches and Pilot Lights (Finished Holes, Ready for Installation)

    Connection by Screw Clamp Terminals or Plug-in Connectors or on Printed Circuit Board

    Connection by Faston Connectors



    (1)
    Diameter on finished panel or support
    (2)
    40 mm min. / 1.57 in. min.
    (3)
    30 mm min. / 1.18 in. min.
    (4)
    Ø 22.5 mm / 0.89 in. recommended (Ø 22.3 mm 0+0.4 / 0.88 in. 0+0.016)
    (5)
    45 mm min. / 1.78 in. min.
    (6)
    32 mm min. / 1.26 in. min.


Compare products: /