View all
Harmony XB4/ZB4 Metal Push Buttons

ZB4BW443
ZB4BW443
red Ø40 illum mushroom pushbutton head Ø22 spring return for integral LED
Show more characteristics
* Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
-
Product availabilityStock - Normally stocked in distribution facility
-
Characteristics
Main range of product Harmony XB4product or component type Head for illuminated push-buttondevice short name ZB4product compatibility Integral LEDbezel material Chromium plated metalhead type Standardmounting diameter 0.87 in (22 mm)sale per indivisible quantity 1shape of signaling unit head Roundtype of operator spring returnoperator profile Red mushroom Ø 40 mm, unmarkedComplementary CAD overall width 1.57 in (40 mm)CAD overall height 1.57 in (40 mm)CAD overall depth 2.09 in (53 mm)net weight 0.11 lb(US) (0.051 kg)resistance to high pressure washer 1015.26 psi (7000000 Pa) 131 °F (55 °C) 0.1 mmechanical durability 10000000 cycleselectrical composition code M1 6 single front mounting integral LEDM2 6 single and double front mounting integral LEDM6 2 single front mounting integral LED and transformerM10 2 single front mounting integral LEDdevice presentation Basic sub-assembliesEnvironment protective treatment THambient air temperature for storage -40…158 °F (-40…70 °C)ambient air temperature for operation -40…158 °F (-40…70 °C)overvoltage category Class I IEC 60536IP degree of protection IP66 IEC 60529IP67IP69IP69KNEMA degree of protection NEMA 13NEMA 4XIK degree of protection IK05 EN 50102standards JIS C8201-5-1EN/IEC 60947-1EN/IEC 60947-5-1EN/IEC 60947-5-5CSA C22.2 No 14UL 508EN/IEC 60947-5-4JIS C8201-1product certifications BVUL listedRINACSADNVLROS (Lloyds register of shipping)GLvibration resistance 5 gn 2…500 Hz)IEC 60068-2-6shock resistance 30 gn 18 ms) half sine wave acceleration IEC 60068-2-2750 gn 11 ms) half sine wave acceleration IEC 60068-2-27Ordering and shipping details Category 22468 - PUSHBUTTONS,22MM(METAL) NEWDiscount Schedule CS2GTIN 00785901599227Package weight(Lbs) 0.06 kg (0.14 lb(US))Returnability YesCountry of origin FROffer Sustainability Sustainable offer status Green Premium productCalifornia proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.govREACh Regulation REACh free of SVHC YesEU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
EU RoHS DeclarationMercury free YesRoHS exemption information China RoHS Regulation Environmental Disclosure Circularity Profile Contractual warranty Warranty 18 months -
View more
Documents
Language- All Languages19
- English18
- French5
- Spanish3
CatalogFormatSizeAdd to My DocumentsSize pdfSize 20.5 MBDate 7/29/19Digest 178 Catalog 19: Push Buttons and Operator Interface (Version 1.0)DescriptionSection 19 of Digest 178 Catalog includes selection and ordering information for push buttons and operator interface equipment. 16mm XB6 XB6E, 22mm XB4 XB5 XB5R XB4R XB7, 30 mm push buttons, pendant stations, foot switches, and rotary cam switches, 2 position, 3 position selector switches. Replaces Digest 177 section 19; 0100CT1501_SEC-19Size pdfSize 8.6 MBDate 5/12/19DescriptionSection 19 of Digest 178 Catalog includes selection and ordering information for push buttons and operator interface equipment. 16mm XB6 XB6E, 22mm XB4 XB5 XB5R XB4R XB7, 30 mm push buttons, pendant stations, foot switches, and rotary cam switches, 2 position, 3 position selector switches. Replaces Digest 177 section 19; 0100CT1501_SEC-19Harmony XB4 XB5 XB7 22 mm Push Buttons Catalog (Version 1.1)DescriptionThis catalog is a guide to Harmony™ XB4 metal products, XB5 plastic products, XB5S biometric switches, XB5R plastic and XB4R metal wireless, battery-less products, and XB7 plastic products.Size pdfSize 22.6 MBDate 4/20/14DescriptionThis catalog is a guide to Harmony™ XB4 metal products, XB5 plastic products, XB5S biometric switches, XB5R plastic and XB4R metal wireless, battery-less products, and XB7 plastic products.Size pdfSize 19.8 MBDate 7/29/19CADFormatSizeAdd to My DocumentsCAD for ZB4BW443: red Ø40 illum mushroom pushbutton head Ø22 spring return for integral LED (Version 1.0)DescriptionYou will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.CAD for ZB4BW443: red Ø40 illum mushroom pushbutton head Ø22 spring return for integral LED (Version 1.0)DescriptionYou will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.BrochureFormatSizeAdd to My DocumentsCertificateFormatSizeAdd to My DocumentsUL certificate Harmony pushbutton (Version 1.0)DescriptionXB4-XB5 ZBE ZEN ZBV ZAL ZB4 ZB5 ZBZ XD4 XD5 ZBY ZBC ZBD ZBG ZBP ZB2Size pdfSize 326.4 KBDate 8/9/19DescriptionXB4-XB5 ZBE ZEN ZBV ZAL ZB4 ZB5 ZBZ XD4 XD5 ZBY ZBC ZBD ZBG ZBP ZB2IECEE CB SCHEME Certificate XB4B, XB4F, ZB4B, ZB4F, ZB4S, XB5A, XB5F, XB5EV, ZALV, ZB5A, ZB5C, ZB5F, ZB5S, ZBE, ZBP, ZBV, ZBW, ZBY, ZBZ, ZENL, ZB2BE, XD4P, ZD4P, ZD5P (Version 1.0)DescriptionIECEE CB SCHEME Certificate XB4B, XB4F, ZB4B, ZB4F, ZB4S, XB5A, XB5F, XB5EV, ZALV, ZB5A, ZB5C, ZB5F, ZB5S, ZBE, ZBP, ZBV, ZBW, ZBY, ZBZ, ZENL, ZB2BE, XD4P, ZD4P, ZD5P, all models followed by additional suffixes.Size pdfSize 163.3 KBDate 5/23/19DescriptionIECEE CB SCHEME Certificate XB4B, XB4F, ZB4B, ZB4F, ZB4S, XB5A, XB5F, XB5EV, ZALV, ZB5A, ZB5C, ZB5F, ZB5S, ZBE, ZBP, ZBV, ZBW, ZBY, ZBZ, ZENL, ZB2BE, XD4P, ZD4P, ZD5P, all models followed by additional suffixes.XB4 XB5 ZBE ZEN ZBV ZAL ZB4 ZB5 ZBZ XD4 XD5 ZBY ZBC ZBD ZBG ZBP ZB2 Control and signaling units (Version 1.0)DescriptionCSA CertificateSize PDFSize 155.7 KBDate 2/24/17DescriptionCSA CertificateInstruction SheetFormatSizeAdd to My DocumentsZB4..., ZB5... Mounting XB4 pushbuttons chromium plated metal bezel and XB5 plastic bezel with or without circular yellow legends ZBY9.2., Instruction Sheet (Version 12)Size pdfSize 1.7 MBDate 7/1/14Instructions for XB4B, XB5A, ZB4B, ZB5A 22 mm Push Buttons (Version 1.0)DescriptionThis bulletin includes installation instructions and diagrams for 22 mm push buttons.Size pdfSize 152.9 KBDate 4/27/09DescriptionThis bulletin includes installation instructions and diagrams for 22 mm push buttons.ZB4B..., ZB5A..., XB4B..., XB5A... Mounting XB4 pushbuttons chromium plated metal bezel and XB5 plastic bezel (Version 01)Size pdfSize 214.9 KBDate 6/1/07China RoHS declarationFormatSizeAdd to My Documentsred Ø40 illum mushroom pushbutton head Ø22 spring return for integral LEDDescriptionred Ø40 illum mushroom pushbutton head Ø22 spring return for integral LEDSize pdfSize 195.3 KBDate 12/9/19Descriptionred Ø40 illum mushroom pushbutton head Ø22 spring return for integral LEDDeclaration of conformityFormatSizeAdd to My DocumentsXB4B, XB5A Control and signaling units, XD4PA, XD5PA Joystick Controllers, ZBE, ZBP, ZBV, ZBZ, ZENL, ZALV Electrical blocks (Version 1.0)DescriptionManufacturers Declaration of ConformitySize pdfSize 199.5 KBDate 4/19/16DescriptionManufacturers Declaration of ConformityEnd of Life InformationFormatSizeAdd to My DocumentsSize pdfSize 799.2 KBDate 10/1/18EU RoHS DeclarationFormatSizeAdd to My Documentsred Ø40 illum mushroom pushbutton head Ø22 spring return for integral LEDDescriptionred Ø40 illum mushroom pushbutton head Ø22 spring return for integral LEDSize pdfSize 195.3 KBDate 12/9/19Descriptionred Ø40 illum mushroom pushbutton head Ø22 spring return for integral LEDProduct Environmental ProfileFormatSizeAdd to My DocumentsSize pdfSize 679.6 KBDate 10/1/18REACh DeclarationFormatSizeAdd to My Documentsred Ø40 illum mushroom pushbutton head Ø22 spring return for integral LEDDescriptionred Ø40 illum mushroom pushbutton head Ø22 spring return for integral LEDSize pdfSize 195.3 KBDate 12/9/19Descriptionred Ø40 illum mushroom pushbutton head Ø22 spring return for integral LED -
Technical FAQs
No results found.Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.