USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Harmony XB5/ZB5 Plastic Push Buttons
Schneider Eletric ZB5AVG5TQ Picture

ZB5AVG5TQ

Green premium brand logo
Schneider Eletric ZB5AVG5TQ Picture
ZB5AVG5TQ
Green premium brand logo

orange light block with body/fixing collar integral LED 110...120V sold by 100

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    57.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Harmony XB5
    product or component type
    Complete body/light block assembly
    device short name
    ZB5
    fixing collar material
    Plastic
    sale per indivisible quantity
    100
    connections - terminals
    Screw clamp terminals, <= 2 x 1.5 mm² with cable end EN 60947-1
    Screw clamp terminals, >= 1 x 0.22 mm² without cable end EN 60947-1
    light source
    Protected LED
    bulb base
    Integral LED
    light source colour
    Orange
    Complementary
    CAD overall width
    1.18 in (30 mm)
    CAD overall height
    1.65 in (42 mm)
    CAD overall depth
    1.26 in (32 mm)
    terminals description ISO n°1
    (X1-X2)PL
    net weight
    0.05 lb(US) (0.022 kg)
    tightening torque
    7.08…10.62 lbf.in (0.8…1.2 N.m) EN 60947-1
    shape of screw head
    Cross Philips no 1
    Cross pozidriv No 1
    Slotted flat Ø 4 mm
    Slotted flat Ø 5.5 mm
    [Ui] rated insulation voltage
    600 V 3)EN 60947-1
    [Uimp] rated impulse withstand voltage
    6 kV EN 60947-1
    signalling type
    Steady
    [Us] rated supply voltage
    110...120 V AC 50/60 Hz
    current consumption
    14 mA
    service life
    100000 h at rated voltage and 25 °C
    surge withstand
    1 kV IEC 61000-4-5
    Environment
    protective treatment
    TH
    ambient air temperature for storage
    -40…158 °F (-40…70 °C)
    ambient air temperature for operation
    -40…158 °F (-40…70 °C)
    electrical shock protection class
    Class II IEC 60536
    standards
    EN/IEC 60947-5-4
    JIS C 4520
    UL 508
    EN/IEC 60947-1
    CSA C22.2 No 14
    EN/IEC 60947-5-1
    product certifications
    UL listed
    GL
    DNV
    LROS (Lloyds register of shipping)
    BV
    RINA
    CSA
    vibration resistance
    5 gn 2…500 Hz)IEC 60068-2-6
    shock resistance
    30 gn 18 ms) half sine wave acceleration IEC 60068-2-27
    50 gn 11 ms) half sine wave acceleration IEC 60068-2-27
    resistance to fast transients
    2 kV IEC 61000-4-4
    resistance to electromagnetic fields
    9.14 V/m (10 V/m) IEC 61000-4-3
    resistance to electrostatic discharge
    6 kV on contact (on metal parts) IEC 61000-2-6
    8 kV in free air (in insulating parts) IEC 61000-2-6
    electromagnetic emission
    Class B IEC 55011
    Ordering and shipping details
    Category
    22469 - PUSHBUTTON,22MM ACCESSORIES-NEW
    Discount Schedule
    CS2
    GTIN
    03389119077712
    Package weight(Lbs)
    0.02 kg (0.05 lb(US))
    Returnability
    No
    Country of origin
    FR
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
  • View more View less

    Documents

    Language
    • All Languages5
    • English5
    • Chinese1
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 6.9 MB
    Date 3/26/19
    Description
    CCC Certificate
    Size PDF
    Size 155.7 KB
    Date 2/24/17
    Description
    CSA Certificate
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 199.5 KB
    Date 4/19/16
    Description
    Manufacturers Declaration of Conformity
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    orange light block with body/fixing collar integral LED 110...120V sold by 100
    Description
    orange light block with body/fixing collar integral LED 110...120V sold by 100
    Size pdf
    Size 195.3 KB
    Date 11/17/19
    Description
    orange light block with body/fixing collar integral LED 110...120V sold by 100
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    orange light block with body/fixing collar integral LED 110...120V sold by 100
    Description
    orange light block with body/fixing collar integral LED 110...120V sold by 100
    Size pdf
    Size 195.3 KB
    Date 11/17/19
    Description
    orange light block with body/fixing collar integral LED 110...120V sold by 100
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /