USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Harmony XB5/ZB5 Plastic Push Buttons
Schneider Eletric ZB5AZ1055 Picture

ZB5AZ1055

Green premium brand logo
Schneider Eletric ZB5AZ1055 Picture
ZB5AZ1055
Green premium brand logo

single contact block with body/fixing collar 1NC+1NC spring clamp terminal

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    46.80 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Harmony XB5
    product or component type
    Complete body/contact assembly
    device short name
    ZB5
    fixing collar material
    Plastic
    sale per indivisible quantity
    1
    head type
    Standard
    contacts type and composition
    1 NO + 1 NC
    contact operation
    Slow-break
    contact block type
    Single
    connections - terminals
    Spring clamp terminals
    Complementary
    CAD overall width
    1.18 in (30 mm)
    CAD overall height
    1.65 in (42 mm)
    CAD overall depth
    1.26 in (32 mm)
    terminals description ISO n°1
    (11-12)NC
    (13-14)NO
    device composition
    Fixing collar
    Body
    contacts usage
    Standard contacts
    positive opening
    With EN/IEC 60947-5-1 appendix K
    operating travel
    0.06 in (1.5 mm) NC changing electrical state)
    0.10 in (2.6 mm) NO changing electrical state)
    0.17 in (4.3 mm) total travel)
    mechanical durability
    10000000 cycles
    contacts material
    Silver alloy (Ag/Ni)
    Environment
    protective treatment
    TH
    ambient air temperature for storage
    -40…158 °F (-40…70 °C)
    ambient air temperature for operation
    -40…158 °F (-40…70 °C)
    IP degree of protection
    IP20 IEC 60529
    standards
    EN/IEC 60947-5-1
    EN/IEC 60947-1
    CSA C22.2 No 14
    EN/IEC 60947-5-4
    JIS C8201-5-1
    UL 508
    JIS C8201-1
    product certifications
    UL
    GL
    LROS (Lloyds register of shipping)
    DNV
    BV
    RINA
    CSA
    vibration resistance
    5 gn 2…500 Hz)IEC 60068-2-6
    shock resistance
    30 gn 18 ms) half sine wave acceleration IEC 60068-2-27
    50 gn 11 ms) half sine wave acceleration IEC 60068-2-27
    Ordering and shipping details
    Category
    22469 - PUSHBUTTON,22MM ACCESSORIES-NEW
    Discount Schedule
    CS2
    GTIN
    00785901683049
    Package weight(Lbs)
    0.03 kg (0.06 lb(US))
    Returnability
    No
    Country of origin
    FR
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Nickel compounds and Di-isodecyl phthalate (DIDP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages10
    • English9
    • French1
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 23.3 MB
    Date 3/12/19
    Harmony™ XB4/XB5/XB7 22 mm Push Buttons (Version 1.1)
    Description
    This catalog is a guide to Harmony™ XB4 metal products, XB5 plastic products, XB5S biometric switches, XB5R plastic and XB4R metal wireless, battery-less products, and XB7 plastic products.
    Size pdf
    Size 22.6 MB
    Date 4/20/14
    Description
    This catalog is a guide to Harmony™ XB4 metal products, XB5 plastic products, XB5S biometric switches, XB5R plastic and XB4R metal wireless, battery-less products, and XB7 plastic products.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    IECEE CB SCHEME Certificate XB4B, XB4F, ZB4B, ZB4F, ZB4S, XB5A, XB5F, XB5EV, ZALV, ZB5A, ZB5C, ZB5F, ZB5S, ZBE, ZBP, ZBV, ZBW, ZBY, ZBZ, ZENL, ZB2BE, XD4P, ZD4P, ZD5P (Version 1.0)
    Description
    IECEE CB SCHEME Certificate XB4B, XB4F, ZB4B, ZB4F, ZB4S, XB5A, XB5F, XB5EV, ZALV, ZB5A, ZB5C, ZB5F, ZB5S, ZBE, ZBP, ZBV, ZBW, ZBY, ZBZ, ZENL, ZB2BE, XD4P, ZD4P, ZD5P, all models followed by additional suffixes.
    Size pdf
    Size 163.3 KB
    Date 5/23/19
    Description
    IECEE CB SCHEME Certificate XB4B, XB4F, ZB4B, ZB4F, ZB4S, XB5A, XB5F, XB5EV, ZALV, ZB5A, ZB5C, ZB5F, ZB5S, ZBE, ZBP, ZBV, ZBW, ZBY, ZBZ, ZENL, ZB2BE, XD4P, ZD4P, ZD5P, all models followed by additional suffixes.
    Size PDF
    Size 155.7 KB
    Date 2/24/17
    Description
    CSA Certificate
    Size pdf
    Size 94.2 KB
    Date 2/18/14
    Description
    UL Certificate
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    single contact block with body/fixing collar 1NC+1NC spring clamp terminal
    Description
    single contact block with body/fixing collar 1NC+1NC spring clamp terminal
    Size pdf
    Size 195.3 KB
    Date 11/18/19
    Description
    single contact block with body/fixing collar 1NC+1NC spring clamp terminal
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    single contact block with body/fixing collar 1NC+1NC spring clamp terminal
    Description
    single contact block with body/fixing collar 1NC+1NC spring clamp terminal
    Size pdf
    Size 195.3 KB
    Date 11/18/19
    Description
    single contact block with body/fixing collar 1NC+1NC spring clamp terminal
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    single contact block with body/fixing collar 1NC+1NC spring clamp terminal
    Description
    single contact block with body/fixing collar 1NC+1NC spring clamp terminal
    Size pdf
    Size 195.3 KB
    Date 11/18/19
    Description
    single contact block with body/fixing collar 1NC+1NC spring clamp terminal
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions



  • Mounting and Clearance

    Panel Cut-out for Pushbuttons, Switches and Pilot Lights (Finished Holes, Ready for Installation)
    Connection by Screw Clamp Terminals or Plug-in Connectors or on Printed Circuit Board


    (1)
    Diameter on finished panel or support
    (2)
    For selector switches and Emergency stop buttons, use of an anti-rotation plate type ZB5AZ902 is recommended.
    (3)
    Ø22.5 mm recommended (Ø22.3 0+0.4) / Ø0.89 in. recommended (Ø0.88 in. 0+0.016)

    Connections

    a in mm

    a in in.

    b in mm

    b in in.

    By screw clamp terminals or plug-in connector

    40

    1.57

    30

    1.18

    By Faston connectors

    45

    1.77

    32

    1.26

    On printed circuit board

    30

    1.18

    30

    1.18

    Detail of Lug Recess


    (1)
    Diameter on finished panel or support
    (2)
    For selector switches and Emergency stop buttons, use of an anti-rotation plate type ZB5AZ902 is recommended.
    (3)
    Ø22.5 mm recommended (Ø22.3 0+0.4) / Ø0.89 in. recommended (Ø0.88 in. 0+0.016)


Compare products: /