Schneider Electric USA Website

Welcome to our website.

Select your location

View all   Harmony XB5/ZB5 Plastic Push Buttons
Schneider Eletric ZB5CH05 Picture

ZB5CH05

Green premium brand logo
Schneider Eletric ZB5CH05 Picture
ZB5CH05
Green premium brand logo

yellow square flush pushbutton head Ø22 push-push unmarked

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • 35.20 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Harmony XB5
    product or component type
    Head for non-illuminated push-button
    device short name
    ZB5
    bezel material
    Dark grey plastic
    mounting diameter
    0.87 in (22 mm)
    head type
    Standard
    sale per indivisible quantity
    1
    shape of signaling unit head
    Square
    type of operator
    push-push
    operator profile
    Yellow flush, unmarked
    Complementary
    CAD overall width
    1.18 in (30 mm)
    CAD overall height
    1.18 in (30 mm)
    CAD overall depth
    1.10 in (28 mm)
    net weight
    0.04 lb(US) (0.02 kg)
    mechanical durability
    500000 cycles
    station name
    XALD 1...5 cut-outs
    XALK 2...5 cut-outs
    electrical composition code
    C11 3 single front mounting
    C15 1 single front mounting
    SF1 3 single front mounting
    SR1 3 single rear mounting
    C9 3 single front mounting
    device presentation
    Basic element
    Environment
    protective treatment
    TH
    ambient air temperature for storage
    -40…158 °F (-40…70 °C)
    ambient air temperature for operation
    -13…158 °F (-25…70 °C)
    overvoltage category
    Class II IEC 60536
    IP degree of protection
    IP66 IEC 60529
    NEMA degree of protection
    NEMA 13
    NEMA 4X
    resistance to high pressure washer
    1015.26 psi (7000000 Pa) 131 °F (55 °C) 0.1 m
    IK degree of protection
    IK03 IEC 50102
    standards
    EN/IEC 60947-1
    JIS C8201-5-1
    CSA C22.2 No 14
    EN/IEC 60947-5-4
    EN/IEC 60947-5-1
    UL 508
    JIS C8201-1
    product certifications
    CSA
    DNV
    UL Listed
    RINA
    BV
    GL
    LROS (Lloyds register of shipping)
    shock resistance
    30 gn 18 ms) half sine wave acceleration IEC 60068-2-27
    50 gn 11 ms) half sine wave acceleration IEC 60068-2-27
    vibration resistance
    5 gn 2…500 Hz)IEC 60068-2-6
    Ordering and shipping details
    Category
    22467 - PUSHBUTTONS,22MM(PLASTIC) NEW
    Discount Schedule
    CS2
    GTIN
    00785901386803
    Returnability
    No
    Country of origin
    FR
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages10
    • English9
    • French2
    Catalog
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 16.8 MB
    Date 4/16/20
    prp.document.label.format pdf
    Size 8.7 MB
    Date 5/12/19
    prp.document.label.format pdf
    Size 16.4 MB
    Date 5/8/20
    CAD
    Format
    Size
    Date
    Add to My Documents
    Certificate
    Format
    Size
    Date
    Add to My Documents
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    ZB5CH05 : yellow square flush pushbutton head Ø22 push-push unmarked
    Description
    yellow square flush pushbutton head Ø22 push-push unmarked
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/29/20
    Description
    yellow square flush pushbutton head Ø22 push-push unmarked
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    ZB5CH05 : yellow square flush pushbutton head Ø22 push-push unmarked
    Description
    yellow square flush pushbutton head Ø22 push-push unmarked
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/29/20
    Description
    yellow square flush pushbutton head Ø22 push-push unmarked
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    ZB5CH05 : yellow square flush pushbutton head Ø22 push-push unmarked
    Description
    yellow square flush pushbutton head Ø22 push-push unmarked
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/29/20
    Description
    yellow square flush pushbutton head Ø22 push-push unmarked
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions



  • Mounting and Clearance

    Panel Cut-out for Pushbuttons, Switches and Pilot Lights (Finished Holes, Ready for Installation)
    Connection by Screw Clamp Terminals or Plug-in Connectors or on Printed Circuit Board


    (1)
    Diameter on finished panel or support
    (2)
    For selector switches and Emergency stop buttons, use of an anti-rotation plate type ZB5AZ902 is recommended.
    (3)
    Ø22.5 mm recommended (Ø22.3 0+0.4) / Ø0.89 in. recommended (Ø0.88 in. 0+0.016)

    Connections

    a in mm

    a in in.

    b in mm

    b in in.

    By screw clamp terminals or plug-in connector

    40

    1.57

    30

    1.18

    By Faston connectors

    45

    1.77

    32

    1.26

    On printed circuit board

    30

    1.18

    30

    1.18

    Detail of Lug Recess


    (1)
    Diameter on finished panel or support
    (2)
    For selector switches and Emergency stop buttons, use of an anti-rotation plate type ZB5AZ902 is recommended.
    (3)
    Ø22.5 mm recommended (Ø22.3 0+0.4) / Ø0.89 in. recommended (Ø0.88 in. 0+0.016)


    Pushbuttons, Switches and Pilot Lights for Printed Circuit Board Connection
    Panel Cut-outs (Viewed from Installer’s Side)


    A:
    30 mm min. / 1.18 in. min.
    B:
    40 mm min. / 1.57 in. min.

    Printed Circuit Board Cut-outs (Viewed from Electrical Block Side)

    Dimensions in mm


    A:
    30 mm min.
    B:
    40 mm min.

    Dimensions in in.


    A:
    1.18 in. min.
    B:
    1.57 in. min.

    General Tolerances of the Panel and Printed Circuit Board

    The cumulative tolerance must not exceed 0.3 mm / 0.012 in.: T1 + T2 = 0.3 mm max.

    Installation Precautions

    • Minimum thickness of circuit board: 1.6 mm / 0.06 in.

    • Cut-out diameter: 22.4 mm ± 0.1 / 0.88 in. ± 0.004

    • Orientation of body/fixing collar ZB5AZ009: ± 2°30’ (excluding cut-outs marked a and b).

    • Tightening torque of screws ZBZ006: 0.6 N.m (5.3 lbf.in) max.

    • Allow for one ZB5AZ079 fixing collar/pillar and its fixing screws:

      • every 90 mm / 3.54 in. horizontally (X), and 120 mm / 4.72 in. vertically (Y).

      • with each selector switch head (ZB5AD•, ZB5AJ•, ZB5AG•).

    The fixing centers marked a and b are diagonally opposed and must align with those marked 4 and 5.


    (1)
    Head ZB5AD•
    (2)
    Panel
    (2)
    Nut
    (4)
    Printed circuit board

    Mounting of Adapter (Socket) ZBZ01•

    • 1 2 elongated holes for ZBZ006 screw access

    • 2 1 hole Ø 2.4 mm ± 0.05 / 0.09 in. ± 0.002 for centring adapter ZBZ01•

    • 3 8 × Ø 1.2 mm / 0.05 in. holes

    • 4 1 hole Ø 2.9 mm ± 0.05 / 0.11 in. ± 0.002, for aligning the printed circuit board (with cut-out marked a)

    • 5 1 elongated hole for aligning the printed circuit board (with cut-out marked b)

    • 6 4 holes Ø 2.4 mm / 0.09 in. for clipping in adapter ZBZ01•

    Dimensions An + 18.1 relate to the Ø 2.4 mm ± 0.05 / 0.09 in. ± 0.002 holes for centring adapter ZBZ01•.


  • Technical Description

    Electrical Composition Corresponding to Codes C9, C11, SF1 and SR1



    Electrical Composition Corresponding to Code C15

    1 N/O


    1 N/C


    1 N/O + N/C or 1 N/O + N/O or 1 N/C + N/C



    Legend

    Single contact


    Double contact


    Light block


    Possible location



Compare products: /