Schneider Electric USA Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Harmony 22 mm XB5R/XB4R Wireless Push Buttons
Schneider Eletric ZB5RZC2 Picture

ZB5RZC2

Green premium brand logo
Schneider Eletric ZB5RZC2 Picture
ZB5RZC2
Green premium brand logo

Ø40 mm- Black Mushroom Head pushbutton -spring return

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • 29.40 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Harmony XB5R
    product or component type
    Wireless and batteryless transmitter
    device short name
    XB5R
    product compatibility
    ZBZ28
    bezel material
    Dark grey plastic
    mounting diameter
    1.57 in (40 mm)
    sale per indivisible quantity
    1
    shape of signaling unit head
    Round
    type of operator
    spring return
    operator profile
    Black mushroom Ø 40 mm, unmarked
    Complementary
    CAD overall width
    2.20 in (56 mm)
    CAD overall height
    2.07 in (52.59 mm)
    CAD overall depth
    5.91 in (150.2 mm)
    mechanical durability
    1000000 cycles
    mechanical robustness
    Free fall resistance 1000 mm EN/IEC 60068-2-32
    Environment
    ambient air temperature for storage
    -40…158 °F (-40…70 °C)
    ambient air temperature for operation
    -13…158 °F (-25…70 °C)
    IP degree of protection
    IP65 IEC 60529 front face)
    IP30 IEC 60529 back face)
    IP65 UL Type 12 front face)
    NEMA degree of protection
    NEMA 12
    IK degree of protection
    IK03 IEC 50102
    standards
    EN/IEC 60947-5-4
    EN/IEC 60947-1
    CSA C22.2 No 14
    UL 508
    EN/IEC 60947-5-1
    JIS C8201-5-1
    JIS C8201-1
    product certifications
    DNV
    RINA
    CSA
    GL
    LROS (Lloyds register of shipping)
    UL Listed
    BV
    vibration resistance
    +/- 10 mm 2…11 Hz)IEC 60068-2-6
    Ordering and shipping details
    Category
    22470 - XB5R WIRELESS PUSH BUTTON
    Discount Schedule
    I
    GTIN
    00785901235187
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.08 lb(US) (0.04 kg)
    Returnability
    No
    Country of origin
    FR
    Packing Units
    Unit Type of Package 1
    PCE
    Package 1 Height
    3.31 in (8.4 cm)
    Package 1 width
    1.97 in (5 cm)
    Package 1 Length
    1.57 in (4 cm)
    Unit Type of Package 2
    S02
    Number of Units in Package 2
    42
    Package 2 Weight
    4.04 lb(US) (1.833 kg)
    Package 2 Height
    5.91 in (15 cm)
    Package 2 width
    11.81 in (30 cm)
    Package 2 Length
    15.75 in (40 cm)
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages11
    • English10
    • French2
    Catalog
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 8.1 MB
    Date 3/5/20
    prp.document.label.format pdf
    Size 4.8 MB
    Date 3/26/20
    Brochure
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1.9 MB
    Date 2/27/15
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 71.2 KB
    Date 2/19/15
    prp.document.label.format pdf
    Size 92.4 KB
    Date 1/17/14
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    ZB5RZC2 : Ø40 mm- Black Mushroom Head pushbutton -spring return
    Description
    Ø40 mm- Black Mushroom Head pushbutton -spring return
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/6/20
    Description
    Ø40 mm- Black Mushroom Head pushbutton -spring return
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 475.8 KB
    Date 6/1/17
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1,018.4 KB
    Date 3/1/11
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    ZB5RZC2 : Ø40 mm- Black Mushroom Head pushbutton -spring return
    Description
    Ø40 mm- Black Mushroom Head pushbutton -spring return
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/6/20
    Description
    Ø40 mm- Black Mushroom Head pushbutton -spring return
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 949 KB
    Date 12/17/10
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    ZB5RZC2 : Ø40 mm- Black Mushroom Head pushbutton -spring return
    Description
    Ø40 mm- Black Mushroom Head pushbutton -spring return
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/6/20
    Description
    Ø40 mm- Black Mushroom Head pushbutton -spring return
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Ø40 Mushroom Pushbutton Head Ø22 Spring Return