USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Harmony XB4/ZB4 Metal Push Buttons
Schneider Eletric ZBVB53 Picture

ZBVB53

Green premium brand logo
Schneider Eletric ZBVB53 Picture
ZBVB53
Green premium brand logo

orange light block for head Ø22 integral LED 24V faston connector

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    52.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Harmony XB4
    Harmony XB5
    product or component type
    Light block
    device short name
    ZBV
    sale per indivisible quantity
    5
    connections - terminals
    Faston connector 1 x 6.35 mm
    Faston connector 2 x 2.8 mm
    signalling type
    Steady
    light source
    Protected LED
    bulb base
    Integral LED
    light block supply
    Direct
    light source colour
    Orange
    [Us] rated supply voltage
    24 V AC/DC 50/60 Hz
    Complementary
    net weight
    0.04 lb(US) (0.017 kg)
    supply voltage limits
    19.2…30 V DC
    21.6…26.4 V AC
    current consumption
    18 mA
    service life
    100000 h at rated voltage and 25 °C
    surge withstand
    1 kV IEC 61000-4-5
    mounting of block
    Front mounting
    electrical composition code
    M1
    M2
    M3
    M4
    M5
    M6
    M10
    MF1
    P1
    P2
    PF1
    Environment
    protective treatment
    TH
    ambient air temperature for storage
    -40…158 °F (-40…70 °C)
    ambient air temperature for operation
    -40…158 °F (-40…70 °C)
    IP degree of protection
    IP20 IEC 60529
    standards
    EN/IEC 60947-5-1
    EN/IEC 60947-5-5
    EN/IEC 60947-1
    JIS C8201-5-1
    EN/IEC 60947-5-4
    UL 508
    CSA C22.2 No 14
    JIS C8201-1
    resistance to fast transients
    2 kV IEC 61000-4-4
    resistance to electromagnetic fields
    9.14 V/m (10 V/m) IEC 61000-4-3
    resistance to electrostatic discharge
    6 kV on contact (on metal parts) IEC 61000-4-2
    8 kV in free air (in insulating parts) IEC 61000-4-2
    electromagnetic emission
    Class B IEC 55011
    Ordering and shipping details
    Category
    22469 - PUSHBUTTON,22MM ACCESSORIES-NEW
    Discount Schedule
    CS2
    GTIN
    03389110816624
    Package weight(Lbs)
    0.05 kg (0.1 lb(US))
    Returnability
    No
    Country of origin
    FR
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English8
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD for ZBVB53: orange light block for head Ø22 integral LED 24V faston connector (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    CAD for ZBVB53: orange light block for head Ø22 integral LED 24V faston connector (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    orange light block for head Ø22 integral LED 24V faston connector
    Description
    orange light block for head Ø22 integral LED 24V faston connector
    Size pdf
    Size 195.3 KB
    Date 11/13/19
    Description
    orange light block for head Ø22 integral LED 24V faston connector
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 397.7 KB
    Date 8/1/11
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    orange light block for head Ø22 integral LED 24V faston connector
    Description
    orange light block for head Ø22 integral LED 24V faston connector
    Size pdf
    Size 195.3 KB
    Date 11/13/19
    Description
    orange light block for head Ø22 integral LED 24V faston connector
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    orange light block for head Ø22 integral LED 24V faston connector
    Description
    orange light block for head Ø22 integral LED 24V faston connector
    Size pdf
    Size 195.3 KB
    Date 11/13/19
    Description
    orange light block for head Ø22 integral LED 24V faston connector
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /