USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Harmony XB4/ZB4 Metal Push Buttons
Schneider Eletric ZBVBG69 Picture
Discontinued

ZBVBG69

Schneider Eletric ZBVBG69 Picture
Discontinued
ZBVBG69

blue light block for head Ø22 integral LED 24...120V screw terminal for lugs

Show more characteristics
ZBVBG69ZBVBG69  has not been replaced. Please contact your customer care center for more information.
  • Price*
    52.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Harmony XB5
    Harmony XB4
    product or component type
    Light block
    device short name
    ZBV
    sale per indivisible quantity
    5
    connections - terminals
    Screw terminals for lug
    signalling type
    Steady
    light source
    Protected LED
    bulb base
    Integral LED
    light block supply
    Direct
    light source colour
    Blue
    [Us] rated supply voltage
    24...120 V AC/DC 50/60 Hz
    Complementary
    net weight
    0.04 lb(US) (0.017 kg)
    supply voltage limits
    19.2…132 V DC
    21.6…132 V AC
    service life
    100000 h at rated voltage and 25 °C
    surge withstand
    1 kV IEC 61000-4-5
    mounting of block
    Front mounting
    electrical composition code
    M1
    M2
    M3
    M4
    M5
    M6
    M10
    MF1
    P1
    P2
    PF1
    Environment
    protective treatment
    TH
    ambient air temperature for storage
    -40…158 °F (-40…70 °C)
    ambient air temperature for operation
    -40…158 °F (-40…70 °C)
    IP degree of protection
    IP20 IEC 60529
    standards
    EN/IEC 60947-5-5
    EN/IEC 60947-5-4
    UL 508
    CSA C22.2 No 14
    EN/IEC 60947-5-1
    EN/IEC 60947-1
    JIS C8201-5-1
    JIS C8201-1
    resistance to fast transients
    2 kV IEC 61000-4-4
    resistance to electromagnetic fields
    9.14 V/m (10 V/m) IEC 61000-4-3
    resistance to electrostatic discharge
    6 kV on contact (on metal parts) IEC 61000-4-2
    8 kV in free air (in insulating parts) IEC 61000-4-2
    electromagnetic emission
    Class B IEC 55011
    Ordering and shipping details
    Category
    22469-PUSHBUTTON,22MM ACCESSORIES-NEW
    Discount Schedule
    CS2
    GTIN
    03389110177701
    Package weight(Lbs)
    0.00 lb(US) (0.002 kg)
    Returnability
    No
    Country of origin
    FR
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages2
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD for ZBVBG69: blue light block for head Ø22 integral LED 24...120V screw terminal for lugs (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    CAD for ZBVBG69: blue light block for head Ø22 integral LED 24...120V screw terminal for lugs (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /