USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Harmony XB4/ZB4 Metal Push Buttons
Schneider Eletric ZBVM65 Picture

ZBVM65

Green premium brand logo
Schneider Eletric ZBVM65 Picture
ZBVM65
Green premium brand logo

blue light block for head Ø22 integral LED 230...240V spring clamp terminals

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    57.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Harmony XB4
    Harmony XB5
    product or component type
    Light block
    device short name
    ZBV
    sale per indivisible quantity
    4
    connections - terminals
    Spring clamp terminals
    signalling type
    Steady
    light source
    Protected LED
    bulb base
    Integral LED
    light block supply
    Direct
    light source colour
    Blue
    [Us] rated supply voltage
    230...240 V AC 50/60 Hz
    Complementary
    net weight
    0.04 lb(US) (0.016 kg)
    supply voltage limits
    195…264 V AC
    current consumption
    14 mA
    service life
    100000 h at rated voltage and 25 °C
    surge withstand
    1 kV IEC 61000-4-5
    mounting of block
    Front mounting
    electrical composition code
    M1
    M2
    M3
    M4
    M5
    M6
    M10
    MF1
    P1
    P2
    PF1
    Environment
    protective treatment
    TH
    ambient air temperature for storage
    -40…158 °F (-40…70 °C)
    ambient air temperature for operation
    -40…158 °F (-40…70 °C)
    IP degree of protection
    IP20 IEC 60529
    standards
    UL 508
    EN/IEC 60947-5-4
    EN/IEC 60947-5-5
    CSA C22.2 No 14
    EN/IEC 60947-1
    EN/IEC 60947-5-1
    JIS C8201-5-1
    JIS C8201-1
    resistance to fast transients
    2 kV IEC 61000-4-4
    resistance to electromagnetic fields
    9.14 V/m (10 V/m) IEC 61000-4-3
    resistance to electrostatic discharge
    6 kV on contact (on metal parts) IEC 61000-4-2
    8 kV in free air (in insulating parts) IEC 61000-4-2
    electromagnetic emission
    Class B IEC 55011
    Ordering and shipping details
    Category
    22469 - PUSHBUTTON,22MM ACCESSORIES-NEW
    Discount Schedule
    CS2
    GTIN
    00785901906421
    Package weight(Lbs)
    0.23 kg (0.5 lb(US))
    Returnability
    No
    Country of origin
    MX
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages13
    • English11
    • French2
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 20.5 MB
    Date 7/29/19
    Digest 178 Catalog 19: Push Buttons and Operator Interface (Version 1.0)
    Description
    Section 19 of Digest 178 Catalog includes selection and ordering information for push buttons and operator interface equipment. 16mm XB6 XB6E, 22mm XB4 XB5 XB5R XB4R XB7, 30 mm push buttons, pendant stations, foot switches, and rotary cam switches, 2 position, 3 position selector switches. Replaces Digest 177 section 19; 0100CT1501_SEC-19
    Size pdf
    Size 8.6 MB
    Date 5/12/19
    Description
    Section 19 of Digest 178 Catalog includes selection and ordering information for push buttons and operator interface equipment. 16mm XB6 XB6E, 22mm XB4 XB5 XB5R XB4R XB7, 30 mm push buttons, pendant stations, foot switches, and rotary cam switches, 2 position, 3 position selector switches. Replaces Digest 177 section 19; 0100CT1501_SEC-19
    Size pdf
    Size 23.3 MB
    Date 3/12/19
    Harmony™ XB4/XB5/XB7 22 mm Push Buttons (Version 1.1)
    Description
    This catalog is a guide to Harmony™ XB4 metal products, XB5 plastic products, XB5S biometric switches, XB5R plastic and XB4R metal wireless, battery-less products, and XB7 plastic products.
    Size pdf
    Size 22.6 MB
    Date 4/20/14
    Description
    This catalog is a guide to Harmony™ XB4 metal products, XB5 plastic products, XB5S biometric switches, XB5R plastic and XB4R metal wireless, battery-less products, and XB7 plastic products.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    IECEE CB SCHEME Certificate XB4B, XB4F, ZB4B, ZB4F, ZB4S, XB5A, XB5F, XB5EV, ZALV, ZB5A, ZB5C, ZB5F, ZB5S, ZBE, ZBP, ZBV, ZBW, ZBY, ZBZ, ZENL, ZB2BE, XD4P, ZD4P, ZD5P (Version 1.0)
    Description
    IECEE CB SCHEME Certificate XB4B, XB4F, ZB4B, ZB4F, ZB4S, XB5A, XB5F, XB5EV, ZALV, ZB5A, ZB5C, ZB5F, ZB5S, ZBE, ZBP, ZBV, ZBW, ZBY, ZBZ, ZENL, ZB2BE, XD4P, ZD4P, ZD5P, all models followed by additional suffixes.
    Size pdf
    Size 163.3 KB
    Date 5/23/19
    Description
    IECEE CB SCHEME Certificate XB4B, XB4F, ZB4B, ZB4F, ZB4S, XB5A, XB5F, XB5EV, ZALV, ZB5A, ZB5C, ZB5F, ZB5S, ZBE, ZBP, ZBV, ZBW, ZBY, ZBZ, ZENL, ZB2BE, XD4P, ZD4P, ZD5P, all models followed by additional suffixes.
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    blue light block for head Ø22 integral LED 230...240V spring clamp terminals
    Description
    blue light block for head Ø22 integral LED 230...240V spring clamp terminals
    Size pdf
    Size 195.3 KB
    Date 11/19/19
    Description
    blue light block for head Ø22 integral LED 230...240V spring clamp terminals
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 397.7 KB
    Date 8/1/11
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    blue light block for head Ø22 integral LED 230...240V spring clamp terminals
    Description
    blue light block for head Ø22 integral LED 230...240V spring clamp terminals
    Size pdf
    Size 195.3 KB
    Date 11/19/19
    Description
    blue light block for head Ø22 integral LED 230...240V spring clamp terminals
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    blue light block for head Ø22 integral LED 230...240V spring clamp terminals
    Description
    blue light block for head Ø22 integral LED 230...240V spring clamp terminals
    Size pdf
    Size 195.3 KB
    Date 11/19/19
    Description
    blue light block for head Ø22 integral LED 230...240V spring clamp terminals
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /