USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Harmony XB4/ZB4 Metal Push Buttons
Schneider Eletric ZBVM69 Picture

ZBVM69

Schneider Eletric ZBVM69 Picture
ZBVM69

blue light block for head Ø22 integral LED 230...240V screw terminal for lugs

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Harmony XB4
    Harmony XB5
    product or component type
    Light block
    device short name
    ZBV
    sale per indivisible quantity
    5
    connections - terminals
    Screw terminals for lug
    signalling type
    Steady
    light source
    Protected LED
    bulb base
    Integral LED
    light block supply
    Direct
    light source colour
    Blue
    [Us] rated supply voltage
    230...240 V AC 50/60 Hz
    Complementary
    net weight
    0.04 lb(US) (0.017 kg)
    supply voltage limits
    195…264 V AC
    current consumption
    14 mA
    service life
    100000 h at rated voltage and 25 °C
    surge withstand
    1 kV IEC 61000-4-5
    mounting of block
    Front mounting
    electrical composition code
    M1
    M2
    M3
    M4
    M5
    M6
    M10
    MF1
    P1
    P2
    PF1
    Environment
    protective treatment
    TH
    ambient air temperature for storage
    -40…158 °F (-40…70 °C)
    ambient air temperature for operation
    -40…158 °F (-40…70 °C)
    IP degree of protection
    IP20 IEC 60529
    standards
    EN/IEC 60947-1
    CSA C22.2 No 14
    EN/IEC 60947-5-5
    UL 508
    JIS C8201-5-1
    EN/IEC 60947-5-4
    EN/IEC 60947-5-1
    JIS C8201-1
    resistance to fast transients
    2 kV IEC 61000-4-4
    resistance to electromagnetic fields
    9.14 V/m (10 V/m) IEC 61000-4-3
    resistance to electrostatic discharge
    6 kV on contact (on metal parts) IEC 61000-4-2
    8 kV in free air (in insulating parts) IEC 61000-4-2
    electromagnetic emission
    Class B IEC 55011
    Ordering and shipping details
    GTIN
    03389110177800
    Package weight(Lbs)
    0.00 lb(US) (0.002 kg)
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages4
    • English4
    • Chinese1
    Certificate
    Format
    Size
    Date
    Add to My Documents
    UL certificate Harmony pushbutton (Version 1.0)
    Description
    XB4-XB5 ZBE ZEN ZBV ZAL ZB4 ZB5 ZBZ XD4 XD5 ZBY ZBC ZBD ZBG ZBP ZB2
    Size pdf
    Size 326.4 KB
    Date 8/9/19
    Description
    XB4-XB5 ZBE ZEN ZBV ZAL ZB4 ZB5 ZBZ XD4 XD5 ZBY ZBC ZBD ZBG ZBP ZB2
    Size pdf
    Size 6.9 MB
    Date 3/26/19
    Description
    CCC Certificate
    Size PDF
    Size 155.7 KB
    Date 2/24/17
    Description
    CSA Certificate
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 199.5 KB
    Date 4/19/16
    Description
    Manufacturers Declaration of Conformity
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /