USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Harmony XB4/ZB4 Metal Push Buttons
Schneider Eletric ZBW040D59 Picture

ZBW040D59

Schneider Eletric ZBW040D59 Picture
ZBW040D59

orange light block for head Ø22 for BA9s bulb 230...240V screw terminal for lugs

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Harmony XB5
    Harmony XB4
    product or component type
    Light block
    device short name
    ZBW
    connections - terminals
    Screw terminals for lug
    signalling type
    Steady
    light source
    LED
    bulb base
    BA 9s
    light block supply
    Integrated transformer 6 V
    light source colour
    Orange
    [Us] rated supply voltage
    230...240 V AC 50/60 Hz
    Complementary
    supply voltage limits
    195…264 V AC
    current consumption
    14 mA
    service life
    100000 h at rated voltage and 25 °C
    surge withstand
    1 kV IEC 61000-4-5
    Environment
    protective treatment
    TH
    ambient air temperature for storage
    -40…158 °F (-40…70 °C)
    ambient air temperature for operation
    -13…158 °F (-25…70 °C)
    IP degree of protection
    IP20 IEC 60529
    standards
    EN/IEC 60947-5-4
    JIS C8201-5-1
    EN/IEC 60947-1
    EN/IEC 60947-5-1
    CSA C22.2 No 14
    UL 508
    EN/IEC 60947-5-5
    JIS C8201-1
    resistance to fast transients
    2 kV IEC 61000-4-4
    resistance to electromagnetic fields
    9.14 V/m (10 V/m) IEC 61000-4-3
    resistance to electrostatic discharge
    6 kV on contact (on metal parts) IEC 61000-4-2
    8 kV in free air (in insulating parts) IEC 61000-4-2
    electromagnetic emission
    Class B IEC 55011
    Ordering and shipping details
    GTIN
    03389110178487
    Package weight(Lbs)
    0.29 lb(US) (0.131 kg)
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English1
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 199.5 KB
    Date 4/19/16
    Description
    Manufacturers Declaration of Conformity
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /