USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Harmony XB4/ZB4 Metal Push Buttons
Schneider Eletric ZBW0509 Picture

ZBW0509

Green premium brand logo
Schneider Eletric ZBW0509 Picture
ZBW0509
Green premium brand logo

light block for head Ø22 for BA9s bulb 400V screw terminal for lugs

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Harmony XB4
    Harmony XB5
    product or component type
    Light block
    device short name
    ZBW
    connections - terminals
    Screw terminals for lug
    signalling type
    Steady
    light source
    Incandescent
    bulb base
    BA 9s
    light block supply
    Integrated transformer 6 V
    [Us] rated supply voltage
    400 V AC 50 Hz
    Complementary
    service life
    100000 h at rated voltage and 25 °C
    surge withstand
    1 kV IEC 61000-4-5
    Environment
    protective treatment
    TH
    ambient air temperature for storage
    -13…131 °F (-25…55 °C)
    ambient air temperature for operation
    -13…158 °F (-25…70 °C)
    IP degree of protection
    IP20 IEC 60529
    standards
    EN/IEC 60947-5-4
    CSA C22.2 No 14
    EN/IEC 60947-1
    JIS C8201-5-1
    EN/IEC 60947-5-1
    UL 508
    EN/IEC 60947-5-5
    JIS C8201-1
    resistance to fast transients
    2 kV IEC 61000-4-4
    resistance to electromagnetic fields
    9.14 V/m (10 V/m) IEC 61000-4-3
    resistance to electrostatic discharge
    6 kV on contact (on metal parts) IEC 61000-4-2
    8 kV in free air (in insulating parts) IEC 61000-4-2
    electromagnetic emission
    Class B IEC 55011
    Ordering and shipping details
    GTIN
    03389110177831
    Package weight(Lbs)
    0.02 lb(US) (0.010 kg)
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English6
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 199.5 KB
    Date 4/19/16
    Description
    Manufacturers Declaration of Conformity
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    light block for head Ø22 for BA9s bulb 400V screw terminal for lugs
    Description
    light block for head Ø22 for BA9s bulb 400V screw terminal for lugs
    Size pdf
    Size 195.3 KB
    Date 11/21/19
    Description
    light block for head Ø22 for BA9s bulb 400V screw terminal for lugs
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    light block for head Ø22 for BA9s bulb 400V screw terminal for lugs
    Description
    light block for head Ø22 for BA9s bulb 400V screw terminal for lugs
    Size pdf
    Size 195.3 KB
    Date 11/21/19
    Description
    light block for head Ø22 for BA9s bulb 400V screw terminal for lugs
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    light block for head Ø22 for BA9s bulb 400V screw terminal for lugs
    Description
    light block for head Ø22 for BA9s bulb 400V screw terminal for lugs
    Size pdf
    Size 195.3 KB
    Date 11/21/19
    Description
    light block for head Ø22 for BA9s bulb 400V screw terminal for lugs
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /