USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Harmony XB4/ZB4 Metal Push Buttons
Schneider Eletric ZBY028111 Picture

ZBY028111

Schneider Eletric ZBY028111 Picture
ZBY028111

marked legend 8 x 27 mm for legend holder 30 x 40 mm - IND

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Harmony XB5
    Harmony XB4
    product or component type
    Marked legend
    accessory / separate part type
    Legend
    accessory / separate part category
    Marking accessories
    accessory / separate part destination
    Legend holder 30 x 40 mm
    marking
    White IND 1 black side, 1 red side
    label dimensions
    8 x 27 mm
    language
    Danish
    Complementary
    Warranty
    18 months
    product compatibility
    ZBZ32
    ZBZ34
    range compatibility
    Harmony XB4
    Harmony XB5
    net weight
    0.00 lb(US) (0.001 kg)
    operator position information
    1 position
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /