USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Harmony XB5/ZB5 Plastic Push Buttons
Schneider Eletric ZBY45101 Picture

ZBY45101

Green premium brand logo
Schneider Eletric ZBY45101 Picture
ZBY45101
Green premium brand logo

name plate 30 X 40 white - black marking

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    4.08 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Harmony XB5
    Harmony XB4
    product or component type
    Marked legend
    accessory / separate part type
    Legend
    accessory / separate part category
    Marking accessories
    accessory / separate part destination
    Legend holder 30 x 40 mm
    For standard head
    marking
    unmarked white
    language
    International
    sale per indivisible quantity
    10
    Complementary
    Warranty
    18 months
    material
    Plastic
    product compatibility
    ZB5...
    ZB4...
    range compatibility
    Harmony XB4
    Harmony XB5
    net weight
    0.00 lb(US) (0.001 kg)
    Ordering and shipping details
    Category
    22469 - PUSHBUTTON,22MM ACCESSORIES-NEW
    Discount Schedule
    CS2
    GTIN
    03389119043212
    Package weight(Lbs)
    0.00 lb(US) (0.002 kg)
    Returnability
    No
    Country of origin
    FR
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Nickel compounds and Di-isodecyl phthalate (DIDP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
  • View more View less

    Documents

    Language
    • English3
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    name plate 30 X 40 white - black marking
    Description
    name plate 30 X 40 white - black marking
    Size pdf
    Size 195.3 KB
    Date 11/17/19
    Description
    name plate 30 X 40 white - black marking
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    name plate 30 X 40 white - black marking
    Description
    name plate 30 X 40 white - black marking
    Size pdf
    Size 195.3 KB
    Date 11/17/19
    Description
    name plate 30 X 40 white - black marking
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    name plate 30 X 40 white - black marking
    Description
    name plate 30 X 40 white - black marking
    Size pdf
    Size 195.3 KB
    Date 11/17/19
    Description
    name plate 30 X 40 white - black marking
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /