USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Harmony XB5/ZB5 Plastic Push Buttons
Schneider Eletric ZBYGRIEVE5 Picture

ZBYGRIEVE5

Green premium brand logo
Schneider Eletric ZBYGRIEVE5 Picture
ZBYGRIEVE5
Green premium brand logo

legend holder with legend - Ø22mm - HEAT

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    14.20 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Legend holder
    accessory / separate part category
    Marking accessory
    Complementary
    device composition
    Marked legend
    Legend holder
    accessory / separate part destination
    Ø 22 mm control or signalling unit
    range compatibility
    Harmony XB4
    Harmony XB5
    marking
    heat
    language
    English
    sale per indivisible quantity
    1
    net weight
    0.00 lb(US) (0.002 kg)
    Ordering and shipping details
    Category
    22469 - PUSHBUTTON,22MM ACCESSORIES-NEW
    Discount Schedule
    CS2
    Package weight(Lbs)
    0.00 kg (0.01 lb(US))
    Returnability
    No
    Country of origin
    FR
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Nickel compounds and Di-isodecyl phthalate (DIDP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English5
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Harmony™ XB4/XB5/XB7 22 mm Push Buttons (Version 1.1)
    Description
    This catalog is a guide to Harmony™ XB4 metal products, XB5 plastic products, XB5S biometric switches, XB5R plastic and XB4R metal wireless, battery-less products, and XB7 plastic products.
    Size pdf
    Size 22.6 MB
    Date 4/20/14
    Description
    This catalog is a guide to Harmony™ XB4 metal products, XB5 plastic products, XB5S biometric switches, XB5R plastic and XB4R metal wireless, battery-less products, and XB7 plastic products.
    Brochure
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 383.2 KB
    Date 12/14/07
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    legend holder with legend - Ø22mm - HEAT
    Description
    legend holder with legend - Ø22mm - HEAT
    Size pdf
    Size 195.3 KB
    Date 11/21/19
    Description
    legend holder with legend - Ø22mm - HEAT
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    legend holder with legend - Ø22mm - HEAT
    Description
    legend holder with legend - Ø22mm - HEAT
    Size pdf
    Size 195.3 KB
    Date 11/21/19
    Description
    legend holder with legend - Ø22mm - HEAT
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    legend holder with legend - Ø22mm - HEAT
    Description
    legend holder with legend - Ø22mm - HEAT
    Size pdf
    Size 195.3 KB
    Date 11/21/19
    Description
    legend holder with legend - Ø22mm - HEAT
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /