USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all OsiSense XC Special format
Schneider Eletric ZC1AC009 Picture

ZC1AC009

Schneider Eletric ZC1AC009 Picture
ZC1AC009

limit switch head ZC1AC - roller lever on needle roller bearing

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    496.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XC
    series name
    Special format
    product or component type
    Limit switch head
    device short name
    ZC1AC
    head type
    Plunger head
    product compatibility
    XC1AC
    movement of operating head
    Linear
    type of operator
    Spring return roller lever metal on needle roller bearing
    switch actuation
    By 30° cam
    type of approach
    Lateral approach, 2 directions
    positive opening
    Without
    Complementary
    net weight
    7.45 lb(US) (3.38 kg)
    Environment
    ambient air temperature for operation
    -13…158 °F (-25…70 °C)
    ambient air temperature for storage
    -40…158 °F (-40…70 °C)
    environmental characteristic
    Standard environment
    Ordering and shipping details
    Category
    22449 - LIMIT SWITCHES,ACCESSORIES
    Discount Schedule
    T
    GTIN
    03389110325492
    Package weight(Lbs)
    0.40 kg (0.88 lb(US))
    Returnability
    No
    Country of origin
    FR
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP) and Diisononyl phthalate (DINP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages6
    • English5
    • French4
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 11 MB
    Date 2/28/18
    Interrupteurs de position OsiSense XC Spécial (Version 1.0)
    Description
    Interrupteurs de position pour ambiances très sévères, pour applications de manutention et de levage, pour contrôle de déport de bande. Format subminiature et minirupteurs. Généralités (terminologie, montage, mise en œuvre et rappel des normes).
    Size pdf
    Size 10.9 MB
    Date 2/28/18
    Description
    Interrupteurs de position pour ambiances très sévères, pour applications de manutention et de levage, pour contrôle de déport de bande. Format subminiature et minirupteurs. Généralités (terminologie, montage, mise en œuvre et rappel des normes).
    CAD
    Format
    Size
    Date
    Add to My Documents
    Size zip
    Size 967.8 KB
    Date 1/13/05
    Files in document
    dwg
    325.3 KB
    dwf
    132.1 KB
    dxf
    472.5 KB
    wmf
    38 KB
    Size zip
    Size 538.7 KB
    Date 1/13/05
    Files in document
    dwg
    191.7 KB
    dwf
    63 KB
    dxf
    261.5 KB
    wmf
    22.5 KB
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 498.3 KB
    Date 9/29/17
    Description
    None
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    limit switch head ZC1AC - roller lever on needle roller bearing
    Description
    limit switch head ZC1AC - roller lever on needle roller bearing
    Size pdf
    Size 195.3 KB
    Date 12/10/19
    Description
    limit switch head ZC1AC - roller lever on needle roller bearing
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /