USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all OsiSense XC Special format
Schneider Eletric ZC2JC25 Picture

ZC2JC25

Green premium brand logo
Schneider Eletric ZC2JC25 Picture
ZC2JC25
Green premium brand logo

limit switch body ZC2J - fixed - without display - 2C/O - 10..120 °C

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    287.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XC
    series name
    Standard format
    product or component type
    Limit switch body
    device short name
    ZC2J
    body type
    Fixed
    product compatibility
    XC2J
    associated head
    ZC2JE655
    ZC2JE705
    ZC2JE025
    ZC2JE615
    ZC2JE625
    ZC2JE095
    ZC2JE055
    ZC2JE035
    ZC2JE645
    ZC2JE635
    ZC2JE015
    ZC2JE665
    body material
    Metal
    cable entry
    1 tapped entry for Pg 13.5 cable gland (included)
    number of poles
    2
    contacts type and composition
    2 C/O
    contact operation
    Snap action
    number of steps
    1 1 position
    contacts material
    Silver plated contacts
    Complementary
    local display
    Without
    electrical connection
    Screw-clamp terminals 1 x 0.75...2 x 1.5 mm²
    positive opening
    Without
    minimum actuation speed
    0.01 m/min
    [Ie] rated operational current
    3 A 240 V, AC-15, A300 EN/IEC 60947-5-1 appendix A
    0.27 A 250 V, DC-13, Q300 EN/IEC 60947-5-1 appendix A
    [Ithe] conventional enclosed thermal current
    10 A
    [Ui] rated insulation voltage
    500 VIEC 60947-1 contact block
    300 VCSA C22.2 No 14 contact block
    maximum resistance across terminals
    0.25 mOhm IEC 60255-7 category 3
    short-circuit protection
    10 A cartridge fuse gG
    electrical durability
    5000000 cycles, DC-13 120 V, 4 W 60 cyc/mn 0.5 IEC 60947-5-1 appendix C
    5000000 cycles, DC-13 24 V, 10 W 60 cyc/mn 0.5 IEC 60947-5-1 appendix C
    5000000 cycles, DC-13 48 V, 7 W 60 cyc/mn 0.5 IEC 60947-5-1 appendix C
    width
    1.57 in (40 mm)
    height
    3.19 in (81 mm)
    depth
    1.61 in (41 mm)
    net weight
    0.78 lb(US) (0.355 kg)
    terminals description ISO n°1
    (23-24)NO
    (13-14)NO
    (21-22)NC
    (11-12)NC
    Environment
    IP degree of protection
    IP65
    IK degree of protection
    IK08
    ambient air temperature for operation
    -40…158 °F (-40…70 °C) low temperature
    ambient air temperature for storage
    -40…158 °F (-40…70 °C)
    environmental characteristic
    Low temperature
    Ordering and shipping details
    Category
    22449 - LIMIT SWITCHES,ACCESSORIES
    Discount Schedule
    T
    GTIN
    03389110662269
    Package weight(Lbs)
    0.36 kg (0.8 lb(US))
    Returnability
    No
    Country of origin
    FR
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP) and Diisononyl phthalate (DINP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages6
    • English5
    • French2
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 11 MB
    Date 2/28/18
    Interrupteurs de position OsiSense XC Spécial (Version 1.0)
    Description
    Interrupteurs de position pour ambiances très sévères, pour applications de manutention et de levage, pour contrôle de déport de bande. Format subminiature et minirupteurs. Généralités (terminologie, montage, mise en œuvre et rappel des normes).
    Size pdf
    Size 10.9 MB
    Date 2/28/18
    Description
    Interrupteurs de position pour ambiances très sévères, pour applications de manutention et de levage, pour contrôle de déport de bande. Format subminiature et minirupteurs. Généralités (terminologie, montage, mise en œuvre et rappel des normes).
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    XC... limit switches - EU declaration of conformity (Version 1.0)
    Description
    EU declaration of conformity
    Size pdf
    Size 645.5 KB
    Date 11/22/16
    Description
    EU declaration of conformity
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    ZC2JC25_ROHS_DECLARATION
    Description
    ZC2JC25_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/17/19
    Description
    ZC2JC25_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 279.2 KB
    Date 11/1/17
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    ZC2JC25_REACH_DECLARATION
    Description
    ZC2JC25_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/17/19
    Description
    ZC2JC25_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /