USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all OsiSense XC Special format
Schneider Eletric ZC2JD19H29 Picture
Discontinued

ZC2JD19H29

Schneider Eletric ZC2JD19H29 Picture
Discontinued
ZC2JD19H29

limit switch body ZC2J base - plug-in - without display - M20

Show more characteristics
ZC2JD19H29ZC2JD19H29  has not been replaced. Please contact your customer care center for more information.
  • Price*
    160.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XC
    series name
    Standard format
    product or component type
    Limit switch body base
    device short name
    ZC2J
    body type
    Plug-in body
    product compatibility
    XC2J
    body material
    Metal
    cable entry
    1 entry tapped for M20 x 1.5 cable gland
    Complementary
    local display
    Without
    electrical connection
    Screw-clamp terminals 1 x 0.75...2 x 1.5 mm²
    short-circuit protection
    10 A cartridge fuse gG
    electrical durability
    5000000 cycles, DC-13 120 V, 4 W 60 cyc/mn 0.5 IEC 60947-5-1 appendix C
    5000000 cycles, DC-13 24 V, 10 W 60 cyc/mn 0.5 IEC 60947-5-1 appendix C
    5000000 cycles, DC-13 48 V, 7 W 60 cyc/mn 0.5 IEC 60947-5-1 appendix C
    width
    1.65 in (42 mm)
    height
    3.19 in (81 mm)
    depth
    1.61 in (41 mm)
    net weight
    0.84 lb(US) (0.38 kg)
    terminals description ISO n°1
    (11-12)NC
    (13-14)NO
    Environment
    IP degree of protection
    IP65
    IK degree of protection
    IK08
    ambient air temperature for operation
    -13…158 °F (-25…70 °C) standard environment
    ambient air temperature for storage
    -40…158 °F (-40…70 °C)
    environmental characteristic
    Standard environment
    Ordering and shipping details
    Category
    18407-WORLD SERVICE PARTS(SENSORS)
    Discount Schedule
    T
    GTIN
    03389110914313
    Package weight(Lbs)
    0.00 lb(US) (0.001 kg)
    Returnability
    No
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English1
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 279.2 KB
    Date 11/1/17
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /