USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all OsiSense XC Special format
Schneider Eletric ZC2JE053 Picture
Discontinued

ZC2JE053

Schneider Eletric ZC2JE053 Picture
Discontinued
ZC2JE053

limit switch head ZC2J - without lever left or right actuation - corrosive

Show more characteristics
ZC2JE053ZC2JE053  has not been replaced. Please contact your customer care center for more information.
  • Price*
    236.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XC
    series name
    Special format
    product or component type
    Limit switch head
    device short name
    ZC2J
    head type
    Rotary head
    product compatibility
    XC2J
    associated lever
    ZC2JY913
    ZC2JY313
    ZC2JY113
    ZC2JY213
    ZC2JY413
    ZC2JY813
    ZC2JY513
    associated body
    ZC2JC43
    ZC2JC13
    ZC2JD23
    ZC2JD43
    ZC2JD13
    ZC2JC23
    movement of operating head
    Rotary
    type of operator
    Without operating lever spring return
    type of approach
    Lateral approach, 1 direction programmable
    Complementary
    switch actuation
    From left or right
    CW or CCW
    positive opening
    Without
    net weight
    0.46 lb(US) (0.21 kg)
    head material
    Metal
    Environment
    ambient air temperature for operation
    -13…158 °F (-25…70 °C)
    ambient air temperature for storage
    -40…158 °F (-40…70 °C)
    environmental characteristic
    Corrosive
    Ordering and shipping details
    Category
    18407-WORLD SERVICE PARTS(SENSORS)
    Discount Schedule
    T
    GTIN
    03389110305791
    Package weight(Lbs)
    0.49 lb(US) (0.221 kg)
    Returnability
    No
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP) and Diisononyl phthalate (DINP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English3
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    ZC2JE053_ROHS_DECLARATION
    Description
    ZC2JE053_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/21/19
    Description
    ZC2JE053_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 279.2 KB
    Date 11/1/17
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    ZC2JE053_REACH_DECLARATION
    Description
    ZC2JE053_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/21/19
    Description
    ZC2JE053_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /