USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all OsiSense XC Special format
Schneider Eletric ZC2JE095 Picture
Discontinued

ZC2JE095

Schneider Eletric ZC2JE095 Picture
Discontinued
ZC2JE095

limit switch head ZC2J - w/o lever stay put left and right actuation - +120 °C

Show more characteristics
ZC2JE095  has not been replaced. Please contact your customer care center for more information.
  • Price*
    530.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XC
    series name
    Special format
    product or component type
    Limit switch head
    device short name
    ZC2J
    head type
    Rotary head
    product compatibility
    XC2J
    associated lever
    ZC2JY715
    ZC2JY615
    associated body
    ZC2JC15
    ZC2JC25
    movement of operating head
    Rotary
    type of operator
    Stay put without operating lever stay put
    type of approach
    Lateral approach, 2 directions
    Complementary
    switch actuation
    From left and right
    CW and CCW
    positive opening
    Without
    net weight
    0.46 lb(US) (0.21 kg)
    head material
    Metal
    Environment
    ambient air temperature for operation
    50…248 °F (10…120 °C)
    ambient air temperature for storage
    50…248 °F (10…120 °C)
    environmental characteristic
    High temperature
    Ordering and shipping details
    Category
    18407-WORLD SERVICE PARTS(SENSORS)
    Discount Schedule
    T
    GTIN
    03389110305845
    Package weight(Lbs)
    0.52 lb(US) (0.238 kg)
    Returnability
    No
    Country of origin
    FR
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP) and Diisononyl phthalate (DINP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages5
    • English4
    • French1
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 11 MB
    Date 2/28/18
    Interrupteurs de position OsiSense XC Spécial (Version 1.0)
    Description
    Interrupteurs de position pour ambiances très sévères, pour applications de manutention et de levage, pour contrôle de déport de bande. Format subminiature et minirupteurs. Généralités (terminologie, montage, mise en œuvre et rappel des normes).
    Size pdf
    Size 10.9 MB
    Date 2/28/18
    Description
    Interrupteurs de position pour ambiances très sévères, pour applications de manutention et de levage, pour contrôle de déport de bande. Format subminiature et minirupteurs. Généralités (terminologie, montage, mise en œuvre et rappel des normes).
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    ZC2JE095 : limit switch head ZC2J - w/o lever stay put left and right actuation - +120 °C
    Description
    limit switch head ZC2J - w/o lever stay put left and right actuation - +120 °C
    Size pdf
    Size 195.3 KB
    Date 12/12/19
    Description
    limit switch head ZC2J - w/o lever stay put left and right actuation - +120 °C
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 279.2 KB
    Date 11/1/17
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    ZC2JE095 : limit switch head ZC2J - w/o lever stay put left and right actuation - +120 °C
    Description
    limit switch head ZC2J - w/o lever stay put left and right actuation - +120 °C
    Size pdf
    Size 195.3 KB
    Date 12/12/19
    Description
    limit switch head ZC2J - w/o lever stay put left and right actuation - +120 °C
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /