USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all OsiSense XC Special format
Schneider Eletric ZC2JE703 Picture
Discontinued

ZC2JE703

Schneider Eletric ZC2JE703 Picture
Discontinued
ZC2JE703

limit switch head ZC2J - cat's whisker - corrosive

Show more characteristics
ZC2JE703ZC2JE703  has not been replaced. Please contact your customer care center for more information.
  • Price*
    256.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XC
    series name
    Special format
    product or component type
    Limit switch head
    device short name
    ZC2J
    head type
    Multi-directional head
    product compatibility
    XC2J
    associated body
    ZC2JC13
    movement of operating head
    Multi-directional
    type of operator
    Cat''''s whisker spring return
    type of approach
    Multi-directional approach
    Complementary
    switch actuation
    By any moving part
    positive opening
    Without
    net weight
    0.42 lb(US) (0.19 kg)
    head material
    Metal
    Environment
    ambient air temperature for operation
    -13…158 °F (-25…70 °C)
    ambient air temperature for storage
    -40…158 °F (-40…70 °C)
    environmental characteristic
    Corrosive
    Ordering and shipping details
    Category
    18407-WORLD SERVICE PARTS(SENSORS)
    Discount Schedule
    T
    GTIN
    03389110325614
    Package weight(Lbs)
    0.48 lb(US) (0.218 kg)
    Returnability
    No
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English1
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 279.2 KB
    Date 11/1/17
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /