USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all OsiSense XC Special format
Schneider Eletric ZC2JE713 Picture
Discontinued

ZC2JE713

Schneider Eletric ZC2JE713 Picture
Discontinued
ZC2JE713

limit switch head - special format - for XC2J

Show more characteristics
ZC2JE713ZC2JE713  has not been replaced. Please contact your customer care center for more information.
  • Price*
    476.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XC
    series name
    Special format
    product or component type
    Limit switch head
    device short name
    ZC2J
    product compatibility
    XC2J
    Complementary
    positive opening
    Without
    head material
    Metal
    Ordering and shipping details
    Category
    18407-WORLD SERVICE PARTS(SENSORS)
    Discount Schedule
    T
    GTIN
    03389118131378
    Package weight(Lbs)
    1.21 lb(US) (0.550 kg)
    Returnability
    No
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English1
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 279.2 KB
    Date 11/1/17
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /