Schneider Electric USA Website

Welcome to our website.

Select your location

View all OsiSense XC Special format
Schneider Eletric ZC2JY51 Picture

ZC2JY51

Green premium brand logo
Schneider Eletric ZC2JY51 Picture
ZC2JY51
Green premium brand logo

limit switch lever ZC2JY - steel square rod lever 3 mm - -40..120°C

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • 18.80 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XC
    series name
    Special format
    product or component type
    Limit switch lever
    device short name
    ZC2J
    product compatibility
    XC2J
    associated head
    ZC2JE04
    ZC2JE03
    ZC2JE07
    ZC2JE02
    ZC2JE05
    ZC2JE01
    ZC2JE06
    movement of operating head
    Rotary
    type of operator
    Rod lever spring return metal square rod 3 mm, L = 125 mm)
    type of approach
    Lateral approach
    Complementary
    switch actuation
    By any moving part
    positive opening
    Without
    Environment
    ambient air temperature for operation
    -13…158 °F (-25…70 °C) standard environment
    -40…158 °F (-40…70 °C) low temperature
    50…248 °F (10…120 °C) high temperature
    ambient air temperature for storage
    -40…158 °F (-40…70 °C) standard environment
    -40…158 °F (-40…70 °C) low temperature
    50…248 °F (10…120 °C) high temperature
    environmental characteristic
    High temperature
    Low temperature
    Standard environment
    Ordering and shipping details
    Category
    22449 - LIMIT SWITCHES,ACCESSORIES
    Discount Schedule
    T
    GTIN
    00785901264279
    Package weight(Lbs)
    0.04 kg (0.08 lb(US))
    Returnability
    Yes
    Country of origin
    FR
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP) and Diisononyl phthalate (DINP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages5
    • English4
    • French1
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 11 MB
    Date 2/28/18
    Interrupteurs de position OsiSense XC Spécial (Version 1.0)
    Description
    Interrupteurs de position pour ambiances très sévères, pour applications de manutention et de levage, pour contrôle de déport de bande. Format subminiature et minirupteurs. Généralités (terminologie, montage, mise en œuvre et rappel des normes).
    Size pdf
    Size 10.9 MB
    Date 2/28/18
    Description
    Interrupteurs de position pour ambiances très sévères, pour applications de manutention et de levage, pour contrôle de déport de bande. Format subminiature et minirupteurs. Généralités (terminologie, montage, mise en œuvre et rappel des normes).
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    ZC2JY51 : limit switch lever ZC2JY - steel square rod lever 3 mm - -40..120°C
    Description
    limit switch lever ZC2JY - steel square rod lever 3 mm - -40..120°C
    Size pdf
    Size 195.3 KB
    Date 1/23/20
    Description
    limit switch lever ZC2JY - steel square rod lever 3 mm - -40..120°C
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 279.2 KB
    Date 11/1/17
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    ZC2JY51 : limit switch lever ZC2JY - steel square rod lever 3 mm - -40..120°C
    Description
    limit switch lever ZC2JY - steel square rod lever 3 mm - -40..120°C
    Size pdf
    Size 195.3 KB
    Date 1/23/20
    Description
    limit switch lever ZC2JY - steel square rod lever 3 mm - -40..120°C
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /