USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all OsiSense XC Special format
Schneider Eletric ZC4CB1 Picture
Discontinued

ZC4CB1

Schneider Eletric ZC4CB1 Picture
Discontinued
ZC4CB1

Limit switch contact block 2 NO slow break

Show more characteristics
ZC4CB1ZC4CB1  has not been replaced. Please contact your customer care center for more information.
  • Price*
    534.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XC
    series name
    Special format
    product or component type
    Limit switch contact block
    device short name
    ZC4
    product compatibility
    XC1AC17.
    electrical connection
    Screw-clamp terminals 1 x 0.5...2 x 2.5 mm²
    number of poles
    2
    contacts type and composition
    2 NO
    contact operation
    Slow-break, staggered
    contacts material
    Silver plated contacts
    positive opening
    Without
    Complementary
    contacts insulation form
    Zb
    minimum actuation speed
    6 m/min
    maximum resistance across terminals
    8 mOhm IEC 60255-7 category 3
    [Ithe] conventional enclosed thermal current
    10 A
    [Ui] rated insulation voltage
    500 V ACIEC 60947-5-1
    500 V ACNF C 20-040
    600 V DCIEC 60947-5-1
    600 V DCNF C 20-040
    600 V ACCSA C22.2 No 14
    600 V DCCSA C22.2 No 14
    short-circuit protection
    10 A cartridge fuse gG
    electrical durability
    1000000 cycles, AC-15 110 V, 900 VA 60 cyc/mn 0.5 IEC 60947-5-1 appendix C
    1000000 cycles, AC-15 230 V, 1900 VA 60 cyc/mn 0.5 IEC 60947-5-1 appendix C
    1000000 cycles, AC-15 48 V, 450 VA 60 cyc/mn 0.5 IEC 60947-5-1 appendix C
    1000000 cycles, DC-13 110 V, 100 W 60 cyc/mn 0.5 IEC 60947-5-1 appendix C
    1000000 cycles, DC-13 230 V, 95 W 60 cyc/mn 0.5 IEC 60947-5-1 appendix C
    1000000 cycles, DC-13 48 V, 100 W 60 cyc/mn 0.5 IEC 60947-5-1 appendix C
    3000000 cycles, AC-15 110 V, 350 VA 60 cyc/mn 0.5 IEC 60947-5-1 appendix C
    3000000 cycles, AC-15 230 V, 430 VA 60 cyc/mn 0.5 IEC 60947-5-1 appendix C
    3000000 cycles, AC-15 48 V, 170 VA 60 cyc/mn 0.5 IEC 60947-5-1 appendix C
    3000000 cycles, DC-13 110 V, 40 W 60 cyc/mn 0.5 IEC 60947-5-1 appendix C
    3000000 cycles, DC-13 230 V, 33 W 60 cyc/mn 0.5 IEC 60947-5-1 appendix C
    3000000 cycles, DC-13 48 V, 35 W 60 cyc/mn 0.5 IEC 60947-5-1 appendix C
    Ordering and shipping details
    Category
    18407-WORLD SERVICE PARTS(SENSORS)
    Discount Schedule
    T
    GTIN
    03389110347524
    Package weight(Lbs)
    0.31 lb(US) (0.141 kg)
    Returnability
    No
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP) and Diisononyl phthalate (DINP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English1
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Limit switch contact block 2 NO slow break
    Description
    Limit switch contact block 2 NO slow break
    Size pdf
    Size 195.3 KB
    Date 11/18/19
    Description
    Limit switch contact block 2 NO slow break
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /