USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all OsiSense XC standard
Schneider Eletric ZCD26M12 Picture

ZCD26M12

Green premium brand logo
Schneider Eletric ZCD26M12 Picture
ZCD26M12
Green premium brand logo

METAL , 2 POLES SLOW BREAK BEFORE MAKE M12

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    65.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XC
    series name
    Standard compact
    product or component type
    Limit switch body
    device short name
    ZCD
    design
    Compact
    body type
    Fixed
    associated head
    ZCE21
    ZCE65
    ZCE64
    ZCE01
    ZCE24
    ZCE08
    ZCE13
    ZCE62
    ZCEH0
    ZCE05
    ZCE67
    ZCE02
    ZCE29
    ZCEH2
    ZCE63
    ZCE28
    ZCE27
    ZCE11
    ZCE14
    ZCE10
    ZCE66
    ZCE06
    ZCE07
    body material
    Metal
    number of poles
    2
    contacts type and composition
    1 NC + 1 NO
    contact operation
    Slow-break, make before break
    Complementary
    associated connection component
    ZCDEG13
    ZCDEP16
    ZCDEP20
    ZCDEG11
    ZCDEN12
    ZCDEF12
    electrical connection
    Screw-clamp terminals M12 1 x 0.5...2 x 2.5 mm²
    contacts insulation form
    Zb
    contacts material
    Silver plated contacts
    positive opening
    With
    minimum actuation speed
    19.69 ft/s (6 m/s)
    contact code designation
    B300, AC-15 (Ue = 240 V), Ie = 1.5 A EN/IEC 60947-5-1 appendix A
    R300, DC-13 (Ue = 250 V), Ie = 0.1 A EN/IEC 60947-5-1 appendix A
    [Ui] rated insulation voltage
    300 VUL 508
    500 V 3)IEC 60947-1
    300 VCSA C22.2 No 14
    [Uimp] rated impulse withstand voltage
    6 kV IEC 60664
    6 kV IEC 60947-1
    short-circuit protection
    10 A cartridge fuse gG
    electrical durability
    5000000 cycles, DC-13 120 V, 7 W 60 cyc/mn 0.5 IEC 60947-5-1 appendix C
    5000000 cycles, DC-13 24 V, 13 W 60 cyc/mn 0.5 IEC 60947-5-1 appendix C
    5000000 cycles, DC-13 48 V, 9 W 60 cyc/mn 0.5 IEC 60947-5-1 appendix C
    width
    1.22 in (31 mm)
    height
    2.56 in (65 mm)
    depth
    1.18 in (30 mm)
    Environment
    product compatibility
    XCKD
    ambient air temperature for operation
    -13…158 °F (-25…70 °C)
    ambient air temperature for storage
    -40…158 °F (-40…70 °C)
    Ordering and shipping details
    Category
    22418 - LIMIT SWITCH,IEC,XCKP&XCKT
    Discount Schedule
    T
    GTIN
    03389118227903
    Package weight(Lbs)
    0.36 kg (0.8 lb(US))
    Returnability
    No
    Country of origin
    ID
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP) and Diisononyl phthalate (DINP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages8
    • English8
    • Chinese2
    • French1
    Certificate
    Format
    Size
    Date
    Add to My Documents
    XC... limit switches - UL certification record (Version 1.0)
    Description
    UL certification record (listed products)
    Size pdf
    Size 353.6 KB
    Date 8/15/19
    Description
    UL certification record (listed products)
    Size pdf
    Size 3.4 MB
    Date 12/12/18
    Description
    Certificate for China compulsory product certification
    Size pdf
    Size 3.9 MB
    Date 10/31/18
    Description
    Certificate for China compulsory product certification
    Size pdf
    Size 43 KB
    Date 2/8/17
    Description
    CSA certificate of compliance
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    XC... limit switches - EU declaration of conformity (Version 1.0)
    Description
    EU declaration of conformity
    Size pdf
    Size 645.5 KB
    Date 11/22/16
    Description
    EU declaration of conformity
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    METAL , 2 POLES SLOW BREAK BEFORE MAKE M12
    Description
    METAL , 2 POLES SLOW BREAK BEFORE MAKE M12
    Size pdf
    Size 195.3 KB
    Date 11/19/19
    Description
    METAL , 2 POLES SLOW BREAK BEFORE MAKE M12
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 279.2 KB
    Date 11/1/17
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    METAL , 2 POLES SLOW BREAK BEFORE MAKE M12
    Description
    METAL , 2 POLES SLOW BREAK BEFORE MAKE M12
    Size pdf
    Size 195.3 KB
    Date 11/19/19
    Description
    METAL , 2 POLES SLOW BREAK BEFORE MAKE M12
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /