USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all OsiSense XC standard
Schneider Eletric ZCE02 Picture

ZCE02

Green premium brand logo
Schneider Eletric ZCE02 Picture
ZCE02
Green premium brand logo

Osiswitch, limit switch head, ZCE, steel roller plunger

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price*
    14.40 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XC
    series name
    Standard format
    product or component type
    Limit switch head
    device short name
    ZCE
    head type
    Plunger head
    product compatibility
    XCKD
    XCKP
    XCKT
    XCMD
    associated body
    ZCMD41L1
    ZCMD29L2
    ZCD29M12
    ZCP26
    ZCP29
    ZCMD41L5
    ZCMD39L2
    ZCT27P16
    ZCMD69C12
    ZCMD25L1
    ZCMD61C12
    ZCP31
    ZCMD37L5
    ZCMD81L2
    ZCT25P16
    ZCD25
    ZCT26P16
    ZCMD21L08R12
    ZCT25N12
    ZCT26N12
    ZCD21
    ZCT21P16
    ZCMD81L5
    ZCD37
    ZCT25G11
    ZCP39
    ZCMD29C12
    ZCT28P16
    ZCP21M12
    ZCT26G11
    ZCD27
    ZCMD25L5
    ZCP21
    ZCP37
    ZCD28
    ZCMD21L2
    ZCMD21L08U78
    ZCT21G11
    ZCP25
    ZCT21N12
    ZCMD37L1
    ZCD39
    ZCMD61M12
    ZCT28N12
    ZCMD25L2
    ZCD29
    ZCD35
    ZCMD81L1
    ZCT28G11
    ZCMD21C12
    ZCMD29L5
    ZCMD21L1
    ZCMD21M12
    ZCMD39L5
    ZCP35
    ZCMD37L2
    ZCD21M12
    ZCT27G11
    ZCMD21L5
    ZCP27
    ZCP28
    ZCMD39L1
    ZCD26
    ZCT27N12
    ZCMD41L2
    ZCD31
    ZCMD29L1
    ZCP29M12
    movement of operating head
    Linear
    type of operator
    Roller plunger spring return metal
    type of approach
    Lateral approach, 2 directions
    Complementary
    switch actuation
    By 30° cam
    positive opening
    With
    Environment
    ambient air temperature for operation
    -13…158 °F (-25…70 °C)
    ambient air temperature for storage
    -40…158 °F (-40…70 °C)
    environmental characteristic
    Standard environment
    Ordering and shipping details
    Category
    22413 - LIMIT SWITCH, IEC, MINIATURE
    Discount Schedule
    T
    GTIN
    00785901290469
    Package weight(Lbs)
    0.02 kg (0.04 lb(US))
    Returnability
    Yes
    Country of origin
    ID
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP) and Diisononyl phthalate (DINP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages10
    • English9
    • French3
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Digest 178 Catalog 21: Limit Switches (Version 1.0)
    Description
    Section 21 of Digest Catalog 178 contains selection information for limit switches, industrial snap switches, Osisense limit switches, heavy duty limit switches, and severe duty oil-tight mill and foundry limit switches. Replaces Digest 177 section 21; 0100CT1501_SEC-21
    Size pdf
    Size 6.9 MB
    Date 5/12/19
    Description
    Section 21 of Digest Catalog 178 contains selection information for limit switches, industrial snap switches, Osisense limit switches, heavy duty limit switches, and severe duty oil-tight mill and foundry limit switches. Replaces Digest 177 section 21; 0100CT1501_SEC-21
    Size pdf
    Size 63.2 MB
    Date 5/22/17
    Size pdf
    Size 56.5 MB
    Date 5/10/17
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD file (on TraceParts) for ZCE02: limit switch head ZCE - steel roller plunger (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    CAD file (on TraceParts) for ZCE02: limit switch head ZCE - steel roller plunger (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    Size zip
    Size 45.2 KB
    Date 1/13/05
    Certificate
    Format
    Size
    Date
    Add to My Documents
    UL Listed RMPT RMT RMC (Version 1.0)
    Description
    NKCR_E164353_Analog Interface
    Size htm
    Size 311 B
    Date 3/11/04
    Description
    NKCR_E164353_Analog Interface
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    ZC Component Heads and Levers (Version 1.0)
    Description
    This bulletin includes installation instructions and application data for ZC Component Heads and Levers for XCKP/D/T and XCMD Modular Limit Switches.
    Size pdf
    Size 110.2 KB
    Date 4/27/09
    Description
    This bulletin includes installation instructions and application data for ZC Component Heads and Levers for XCKP/D/T and XCMD Modular Limit Switches.
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Osiswitch, limit switch head, ZCE, steel roller plunger
    Description
    Osiswitch, limit switch head, ZCE, steel roller plunger
    Size pdf
    Size 195.3 KB
    Date 11/12/19
    Description
    Osiswitch, limit switch head, ZCE, steel roller plunger
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 279.2 KB
    Date 11/1/17
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    Osiswitch, limit switch head, ZCE, steel roller plunger
    Description
    Osiswitch, limit switch head, ZCE, steel roller plunger
    Size pdf
    Size 195.3 KB
    Date 11/12/19
    Description
    Osiswitch, limit switch head, ZCE, steel roller plunger
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /