USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all OsiSense XC standard
Schneider Eletric ZCEF2 Picture

ZCEF2

Green premium brand logo
Schneider Eletric ZCEF2 Picture
ZCEF2
Green premium brand logo

limit switch head ZCE - M12 steel roller plunger

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price*
    40.60 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XC
    series name
    Standard format
    product or component type
    Limit switch head
    device short name
    ZCE
    head type
    M12 plunger head
    product compatibility
    XCKT
    XCKP
    XCKD
    XCMD
    associated body
    ZCMD81L2
    ZCMD41L2
    ZCMD25L1
    ZCMD21M12
    ZCMD39L1
    ZCMD29L2
    ZCMD37L5
    ZCMD21L2
    ZCMD41L5
    ZCMD61M12
    ZCMD29C12
    ZCMD25L2
    ZCMD21C12
    ZCMD21L1
    ZCMD21L08U78
    ZCMD21L08R12
    ZCMD29L5
    ZCMD81L1
    ZCMD37L2
    ZCMD21L5
    ZCMD29L1
    ZCMD39L2
    ZCMD61C12
    ZCMD81L5
    ZCMD25L5
    ZCMD37L1
    ZCMD69C12
    ZCMD39L5
    ZCMD41L1
    movement of operating head
    Linear
    type of operator
    Roller plunger spring return metal
    type of approach
    Lateral approach, 2 directions
    Complementary
    switch actuation
    By 30° cam
    positive opening
    With
    Environment
    ambient air temperature for operation
    -13…158 °F (-25…70 °C)
    ambient air temperature for storage
    -40…158 °F (-40…70 °C)
    environmental characteristic
    Standard environment
    Ordering and shipping details
    Category
    22413 - LIMIT SWITCH, IEC, MINIATURE
    Discount Schedule
    T
    GTIN
    00785901434023
    Package weight(Lbs)
    0.04 kg (0.08 lb(US))
    Returnability
    Yes
    Country of origin
    ID
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP) and Diisononyl phthalate (DINP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages8
    • English7
    • French3
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Digest 178 Catalog 21: Limit Switches (Version 1.0)
    Description
    Section 21 of Digest Catalog 178 contains selection information for limit switches, industrial snap switches, Osisense limit switches, heavy duty limit switches, and severe duty oil-tight mill and foundry limit switches. Replaces Digest 177 section 21; 0100CT1501_SEC-21
    Size pdf
    Size 6.9 MB
    Date 5/12/19
    Description
    Section 21 of Digest Catalog 178 contains selection information for limit switches, industrial snap switches, Osisense limit switches, heavy duty limit switches, and severe duty oil-tight mill and foundry limit switches. Replaces Digest 177 section 21; 0100CT1501_SEC-21
    Size pdf
    Size 63.2 MB
    Date 5/22/17
    Size pdf
    Size 56.5 MB
    Date 5/10/17
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD file (on TraceParts) for ZCEF2: limit switch head ZCE - M12 steel roller plunger (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    CAD file (on TraceParts) for ZCEF2: limit switch head ZCE - M12 steel roller plunger (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    Size zip
    Size 127.9 KB
    Date 1/13/05
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    limit switch head ZCE - M12 steel roller plunger
    Description
    limit switch head ZCE - M12 steel roller plunger
    Size pdf
    Size 195.3 KB
    Date 11/20/19
    Description
    limit switch head ZCE - M12 steel roller plunger
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 279.2 KB
    Date 11/1/17
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    limit switch head ZCE - M12 steel roller plunger
    Description
    limit switch head ZCE - M12 steel roller plunger
    Size pdf
    Size 195.3 KB
    Date 11/20/19
    Description
    limit switch head ZCE - M12 steel roller plunger
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /