USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all OsiSense XC standard
Schneider Eletric ZCEGA Picture

ZCEGA

Green premium brand logo
Schneider Eletric ZCEGA Picture
ZCEGA
Green premium brand logo

limit switch head ZCE - M16 booted silicone end plunger

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    40.60 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XC
    series name
    Standard format
    product or component type
    Limit switch head
    device short name
    ZCE
    head type
    M16 plunger head
    product compatibility
    XCKD
    XCKP
    XCKT
    XCMD
    associated body
    ZCMD21L2
    ZCMD69C12
    ZCMD21L5
    ZCMD81L2
    ZCMD81L1
    ZCMD21C12
    ZCMD61C12
    ZCMD29L2
    ZCMD21L08R12
    ZCMD21M12
    ZCMD29L5
    ZCMD39L5
    ZCMD21L1
    ZCMD25L2
    ZCMD21L08U78
    ZCMD29L1
    ZCMD61M12
    ZCMD41L2
    ZCMD39L1
    ZCMD39L2
    ZCMD41L5
    ZCMD41L1
    ZCMD37L5
    ZCMD29C12
    ZCMD25L1
    ZCMD81L5
    ZCMD25L5
    ZCMD37L1
    ZCMD37L2
    movement of operating head
    Linear
    type of operator
    End plunger spring return metal with silicone boot)
    type of approach
    Vertical approach, 1 direction
    Complementary
    positive opening
    With
    Environment
    ambient air temperature for operation
    -13…158 °F (-25…70 °C)
    ambient air temperature for storage
    -40…158 °F (-40…70 °C)
    environmental characteristic
    Standard environment
    Ordering and shipping details
    Category
    22413 - LIMIT SWITCH, IEC, MINIATURE
    Discount Schedule
    T
    GTIN
    03389119023603
    Package weight(Lbs)
    0.05 kg (0.1 lb(US))
    Returnability
    No
    Country of origin
    ID
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP) and Diisononyl phthalate (DINP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English2
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    ZCEGA_ROHS_DECLARATION
    Description
    ZCEGA_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/14/19
    Description
    ZCEGA_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    ZCEGA_REACH_DECLARATION
    Description
    ZCEGA_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/14/19
    Description
    ZCEGA_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /