USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all OsiSense XC standard
Schneider Eletric ZCEH0 Picture

ZCEH0

Green premium brand logo
Schneider Eletric ZCEH0 Picture
ZCEH0
Green premium brand logo

limit switch head ZCE - M18 metal end plunger

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    14.40 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XC
    series name
    Standard format
    product or component type
    Limit switch head
    device short name
    ZCE
    head type
    M18 plunger head
    product compatibility
    XCKT
    XCMD
    XCKP
    XCKD
    associated body
    ZCP21M12
    ZCP21
    ZCD37
    ZCP26
    ZCT28N12
    ZCP29
    ZCP39
    ZCT25N12
    ZCT27P16
    ZCT28P16
    ZCP29M12
    ZCT25G11
    ZCD39
    ZCP25
    ZCP35
    ZCT26P16
    ZCD26
    ZCD21M12
    ZCT25P16
    ZCT26G11
    ZCP28
    ZCP27
    ZCT21N12
    ZCD25
    ZCP37
    ZCD21
    ZCT26N12
    ZCT27N12
    ZCT28G11
    ZCT21G11
    ZCD31
    ZCT21P16
    ZCD28
    ZCD29M12
    ZCP31
    ZCD29
    ZCT27G11
    ZCD35
    ZCD27
    movement of operating head
    Linear
    type of operator
    End plunger spring return metal
    type of approach
    Vertical approach, 1 direction
    Complementary
    positive opening
    With
    Environment
    ambient air temperature for operation
    -13…158 °F (-25…70 °C)
    ambient air temperature for storage
    -40…158 °F (-40…70 °C)
    environmental characteristic
    Standard environment
    Ordering and shipping details
    Category
    22413 - LIMIT SWITCH, IEC, MINIATURE
    Discount Schedule
    T
    GTIN
    03389110191004
    Package weight(Lbs)
    0.36 kg (0.8 lb(US))
    Returnability
    No
    Country of origin
    ID
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP) and Diisononyl phthalate (DINP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages7
    • English6
    • French2
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Digest 178 Catalog 21: Limit Switches (Version 1.0)
    Description
    Section 21 of Digest Catalog 178 contains selection information for limit switches, industrial snap switches, Osisense limit switches, heavy duty limit switches, and severe duty oil-tight mill and foundry limit switches. Replaces Digest 177 section 21; 0100CT1501_SEC-21
    Size pdf
    Size 6.9 MB
    Date 5/12/19
    Description
    Section 21 of Digest Catalog 178 contains selection information for limit switches, industrial snap switches, Osisense limit switches, heavy duty limit switches, and severe duty oil-tight mill and foundry limit switches. Replaces Digest 177 section 21; 0100CT1501_SEC-21
    Size pdf
    Size 63.2 MB
    Date 5/22/17
    Size pdf
    Size 56.5 MB
    Date 5/10/17
    CAD
    Format
    Size
    Date
    Add to My Documents
    Size zip
    Size 103.1 KB
    Date 1/13/05
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    limit switch head ZCE - M18 metal end plunger
    Description
    limit switch head ZCE - M18 metal end plunger
    Size pdf
    Size 195.3 KB
    Date 12/7/19
    Description
    limit switch head ZCE - M18 metal end plunger
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 279.2 KB
    Date 11/1/17
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    limit switch head ZCE - M18 metal end plunger
    Description
    limit switch head ZCE - M18 metal end plunger
    Size pdf
    Size 195.3 KB
    Date 12/7/19
    Description
    limit switch head ZCE - M18 metal end plunger
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /