USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all OsiSense XC standard
Schneider Eletric ZCKE236 Picture

ZCKE236

Green premium brand logo
Schneider Eletric ZCKE236 Picture
ZCKE236
Green premium brand logo

limit switch head ZCKE - steel roller lever plunger - -40 °C

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    57.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XC
    series name
    Standard format
    product or component type
    Limit switch head
    device short name
    ZCKE
    head type
    Plunger head
    product compatibility
    XCKJ
    associated body
    ZCKJ4H7
    ZCKJ2
    ZCKJD35H7
    ZCKJ5H29
    ZCKJ1H29
    ZCKJ7
    ZCKJ41
    ZCKJ41H29
    ZCKJ4H29
    ZCKJD35H29
    ZCKJD31H29
    ZCKJD37
    ZCKJ9H29
    ZCKJD35
    ZCKJ11H7
    ZCKJ9H7
    ZCKJ11
    ZCKJ1
    ZCKJ4
    ZCKJ6H29
    ZCKJ6
    ZCKJ21
    ZCKJ9
    ZCKJD39
    ZCKJ7H29
    ZCKJ21H7
    ZCKJ41H7
    ZCKJ2H29
    ZCKJ21H29
    ZCKJ5H7
    ZCKJD39H7
    ZCKJD31
    ZCKJ2H7
    ZCKJD39H29
    ZCKJ8H29
    ZCKJ8
    ZCKJD37H7
    ZCKJ11H29
    ZCKJ8H7
    ZCKJ7H7
    ZCKJ6H7
    ZCKJ5
    ZCKJD37H29
    ZCKJ1H7
    ZCKJD31H7
    movement of operating head
    Linear
    type of operator
    Roller lever plunger spring return metal
    type of approach
    Lateral approach, 1 direction
    Complementary
    switch actuation
    By 30° cam
    positive opening
    With
    net weight
    0.43 lb(US) (0.195 kg)
    head material
    Metal
    Environment
    ambient air temperature for operation
    -40…158 °F (-40…70 °C)
    ambient air temperature for storage
    -40…158 °F (-40…70 °C)
    environmental characteristic
    Low temperature
    Ordering and shipping details
    Category
    22411 - LIMIT SWITCHES,IEC,XCKJ
    Discount Schedule
    T
    GTIN
    00785901796473
    Package weight(Lbs)
    0.20 kg (0.43 lb(US))
    Returnability
    No
    Country of origin
    FR
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP) and Diisononyl phthalate (DINP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages6
    • English5
    • French1
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Digest 178 Catalog 21: Limit Switches (Version 1.0)
    Description
    Section 21 of Digest Catalog 178 contains selection information for limit switches, industrial snap switches, Osisense limit switches, heavy duty limit switches, and severe duty oil-tight mill and foundry limit switches. Replaces Digest 177 section 21; 0100CT1501_SEC-21
    Size pdf
    Size 6.9 MB
    Date 5/12/19
    Description
    Section 21 of Digest Catalog 178 contains selection information for limit switches, industrial snap switches, Osisense limit switches, heavy duty limit switches, and severe duty oil-tight mill and foundry limit switches. Replaces Digest 177 section 21; 0100CT1501_SEC-21
    Size pdf
    Size 63.2 MB
    Date 5/22/17
    Size pdf
    Size 56.5 MB
    Date 5/10/17
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    ZCKE236_ROHS_DECLARATION
    Description
    ZCKE236_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/21/19
    Description
    ZCKE236_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 279.2 KB
    Date 11/1/17
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    ZCKE236_REACH_DECLARATION
    Description
    ZCKE236_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/21/19
    Description
    ZCKE236_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /