Schneider Electric USA Website

Welcome to our website.

Select your location

View all OsiSense XC standard
Schneider Eletric ZCKJ01 Picture
Discontinued

ZCKJ01

Green premium brand logo
Schneider Eletric ZCKJ01 Picture
Discontinued
ZCKJ01
Green premium brand logo

limit switch body part - plug-in - w/o display - 1C/O - snap

Show more characteristics
ZCKJ01  has not been replaced. Please contact your customer care center for more information.
  • Price*
    72.00 USD
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XC
    series name
    Standard format
    product or component type
    Limit switch body part with contact
    device short name
    ZCKJ
    body type
    Plug-in body
    product compatibility
    XCKJ
    associated head
    ZCKE23
    ZCKE08
    ZCKE21
    ZCKE61
    ZCKE63
    ZCKE64
    ZCKE05
    ZCKE65
    ZCKE66
    ZCKE67
    ZCKE629
    ZCKE62
    ZCKE619
    ZCKE06
    body material
    Metal
    cable entry
    1 entry tapped for Pg 13.5 cable gland
    number of poles
    1
    contacts type and composition
    1 C/O
    contact operation
    Snap action
    number of steps
    1 1 position
    contacts material
    Silver plated contacts
    Complementary
    local display
    Without
    electrical connection
    Screw-clamp terminals 1 x 0.75...2 x 1.5 mm²
    positive opening
    Without
    minimum actuation speed
    0.01 m/min
    [Ie] rated operational current
    3 A 240 V, AC-15, A300 EN/IEC 60947-5-1 appendix A
    0.27 A 250 V, DC-13, Q300 EN/IEC 60947-5-1 appendix A
    [Ithe] conventional enclosed thermal current
    10 A
    [Ui] rated insulation voltage
    500 V 3)IEC 60947-1 contact block
    300 VCSA C22.2 No 14 contact block
    300 VUL 508 contact block
    maximum resistance across terminals
    0.25 mOhm IEC 60255-7 category 3
    [Uimp] rated impulse withstand voltage
    6 kV IEC 60664
    6 kV IEC 60947-1
    short-circuit protection
    10 A cartridge fuse gG
    electrical durability
    5000000 cycles, DC-13 120 V, 4 W 60 cyc/mn 0.5 IEC 60947-5-1 appendix C
    5000000 cycles, DC-13 24 V, 10 W 60 cyc/mn 0.5 IEC 60947-5-1 appendix C
    5000000 cycles, DC-13 48 V, 7 W 60 cyc/mn 0.5 IEC 60947-5-1 appendix C
    electrical circuit type
    Indicator light module 2 LED DC, 24 V 20...30 V)100000 h reverse polarity
    width
    1.69 in (43 mm)
    height
    3.31 in (84 mm)
    depth
    1.42 in (36 mm)
    product weight
    0.71 lb(US) (0.32 kg)
    terminals description ISO n°1
    (21-22)NC
    (13-14)NO
    Environment
    IP degree of protection
    IP66
    IK degree of protection
    IK07
    ambient air temperature for operation
    50…248 °F (10…120 °C) high temperature
    ambient air temperature for storage
    50…248 °F (10…120 °C)
    environmental characteristic
    High temperature
    Ordering and shipping details
    Category
    22449-LIMIT SWITCHES,ACCESSORIES
    Discount Schedule
    T
    GTIN
    00785901153870
    Package weight(Lbs)
    0.40 lb(US) (0.181 kg)
    Returnability
    No
    Country of origin
    FR
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP) and Diisononyl phthalate (DINP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages8
    • English7
    • Chinese1
    • French2
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 63.2 MB
    Date 5/22/17
    Size pdf
    Size 56.5 MB
    Date 5/10/17
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 2.3 MB
    Date 10/31/18
    Description
    Certificate for China compulsory product certification
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    XC... limit switches - EU declaration of conformity (Version 1.0)
    Description
    EU declaration of conformity
    Size pdf
    Size 645.5 KB
    Date 11/22/16
    Description
    EU declaration of conformity
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    ZCKJ01 : limit switch body part - plug-in - w/o display - 1C/O - snap
    Description
    limit switch body part - plug-in - w/o display - 1C/O - snap
    Size pdf
    Size 195.3 KB
    Date 1/22/20
    Description
    limit switch body part - plug-in - w/o display - 1C/O - snap
    Marine certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 412.6 KB
    Date 12/21/17
    Description
    BV type approval certificate
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 279.2 KB
    Date 11/1/17
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    ZCKJ01 : limit switch body part - plug-in - w/o display - 1C/O - snap
    Description
    limit switch body part - plug-in - w/o display - 1C/O - snap
    Size pdf
    Size 195.3 KB
    Date 1/22/20
    Description
    limit switch body part - plug-in - w/o display - 1C/O - snap
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /