Schneider Electric USA Website

Welcome to our website.

Select your location

View all Class 9998 & 9999 Control Accessories
Schneider Eletric ZCKJ019 Picture
Discontinued

ZCKJ019

Schneider Eletric ZCKJ019 Picture
Discontinued
ZCKJ019

LIMIT SWITCH SUB ASSEMBLY

Show more characteristics
ZCKJ019  has not been replaced. Please contact your customer care center for more information.
  • 19.90 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XC
    series name
    Standard format
    product or component type
    Limit switch body part with contact
    device short name
    ZCKJ
    body type
    Plug-in body
    product compatibility
    XCKJ
    body material
    Metal
    cable entry
    1 entry tapped for 1/2" NPT conduit
    number of poles
    1
    contacts type and composition
    1 C/O
    contact operation
    Snap action
    number of steps
    1 1 position
    contacts material
    Silver plated contacts
    Complementary
    local display
    Without
    electrical connection
    Screw-clamp terminals 1 x 0.75...2 x 1.5 mm²
    positive opening
    Without
    minimum actuation speed
    0.01 m/min
    [Ithe] conventional enclosed thermal current
    10 A
    maximum resistance across terminals
    0.25 mOhm IEC 60255-7 category 3
    short-circuit protection
    10 A cartridge fuse gG
    width
    1.69 in (43 mm)
    height
    3.31 in (84 mm)
    depth
    1.42 in (36 mm)
    product weight
    0.66 lb(US) (0.3 kg)
    Environment
    IP degree of protection
    IP66
    IK degree of protection
    IK07
    ambient air temperature for storage
    -40…158 °F (-40…70 °C)
    Ordering and shipping details
    Category
    22411-LIMIT SWITCHES,IEC,XCKJ
    Discount Schedule
    T
    GTIN
    00785901277637
    Package weight(Lbs)
    0.33 lb(US) (0.150 kg)
    Returnability
    No
    Country of origin
    FR
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English1
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 279.2 KB
    Date 11/1/17
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /