USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all OsiSense XC standard
Schneider Eletric ZCKJ133H29 Picture
Discontinued

ZCKJ133H29

Schneider Eletric ZCKJ133H29 Picture
Discontinued
ZCKJ133H29

limit switch body ZCKJ - fixed - with display - 1NC+1NO - snap action - M20

Show more characteristics
ZCKJ133H29  has not been replaced. Please contact your customer care center for more information.
  • Price*
    274.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XC
    series name
    Standard format
    product or component type
    Limit switch body
    device short name
    ZCKJ
    body type
    Fixed
    product compatibility
    XCKJ
    associated head
    ZCKE619
    ZCKE06
    ZCKE66
    ZCKE62
    ZCKE63
    ZCKE65
    ZCKE05
    ZCKE21
    ZCKE64
    ZCKE67
    ZCKE61
    ZCKE629
    ZCKE23
    ZCKE08
    body material
    Metal
    cable entry
    1 entry tapped for M20 x 1.5 cable gland
    number of poles
    2
    contacts type and composition
    1 NC + 1 NO
    contact operation
    Snap action
    number of steps
    1 1 position
    contacts material
    Silver plated contacts
    Complementary
    local display
    With
    electrical connection
    Screw-clamp terminals 1 x 0.34...2 x 1.5 mm²
    positive opening
    With
    minimum actuation speed
    0.01 m/min
    [Ie] rated operational current
    3 A 240 V, AC-15, A300 EN/IEC 60947-5-1 appendix A
    0.27 A 250 V, DC-13, Q300 EN/IEC 60947-5-1 appendix A
    [Ithe] conventional enclosed thermal current
    10 A
    [Ui] rated insulation voltage
    500 V 3)IEC 60947-1 contact block
    300 VCSA C22.2 No 14 contact block
    300 VUL 508 contact block
    250 VIEC 60947-1 indicator light module
    maximum resistance across terminals
    0.25 mOhm IEC 60255-7 category 3
    [Uimp] rated impulse withstand voltage
    6 kV IEC 60664
    6 kV IEC 60947-1
    short-circuit protection
    10 A cartridge fuse gG
    electrical durability
    5000000 cycles, DC-13 120 V, 4 W 60 cyc/mn 0.5 IEC 60947-5-1 appendix C
    5000000 cycles, DC-13 24 V, 10 W 60 cyc/mn 0.5 IEC 60947-5-1 appendix C
    5000000 cycles, DC-13 48 V, 7 W 60 cyc/mn 0.5 IEC 60947-5-1 appendix C
    electrical circuit type
    Indicator light module 2 neon lights AC, 110/120 V 95...130 V)20000 h
    width
    1.57 in (40 mm)
    height
    3.03 in (77 mm)
    depth
    1.73 in (44 mm)
    net weight
    0.68 lb(US) (0.31 kg)
    terminals description ISO n°1
    (13-14)NO
    (21-22)NC
    Environment
    IP degree of protection
    IP66
    IK degree of protection
    IK07
    ambient air temperature for operation
    -13…158 °F (-25…70 °C) standard environment
    50…248 °F (10…120 °C) high temperature
    -40…158 °F (-40…70 °C) low temperature
    ambient air temperature for storage
    -40…248 °F (-40…120 °C)
    environmental characteristic
    Standard environment
    High temperature
    Low temperature
    Ordering and shipping details
    Category
    18407-WORLD SERVICE PARTS(SENSORS)
    Discount Schedule
    T
    GTIN
    03389110905724
    Package weight(Lbs)
    0.66 lb(US) (0.300 kg)
    Returnability
    No
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English1
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 279.2 KB
    Date 11/1/17
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /