Schneider Electric USA Website

Welcome to our website.

Select your location

View all OsiSense XC standard
Schneider Eletric ZCKJ5 Picture

ZCKJ5

Green premium brand logo
Schneider Eletric ZCKJ5 Picture
ZCKJ5
Green premium brand logo

limit switch body ZCKJ - fixed - with display - 1NC+1NO - slow-break - Pg13

Show more characteristics
  • Price*
    53.00 USD
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XC
    series name
    Standard format
    product or component type
    Limit switch body
    device short name
    ZCKJ
    body type
    Fixed
    product compatibility
    XCKJ
    associated head
    ZCKE62
    ZCKE64
    ZCKE619
    ZCKE65
    ZCKE23
    ZCKE08
    ZCKE629
    ZCKE63
    ZCKE66
    ZCKE06
    ZCKE61
    ZCKE05
    ZCKE67
    ZCKE21
    body material
    Metal
    cable entry
    1 entry tapped for Pg 13.5 cable gland
    number of poles
    2
    contacts type and composition
    1 NC + 1 NO
    contact operation
    Slow-break, break before make
    number of steps
    1 1 position
    contacts material
    Silver plated contacts
    Complementary
    local display
    Without
    electrical connection
    Screw-clamp terminals 1 x 0.5...2 x 2.5 mm²
    positive opening
    With
    minimum actuation speed
    6 m/min
    [Ie] rated operational current
    3 A 240 V, AC-15, A300 EN/IEC 60947-5-1 appendix A
    0.27 A 250 V, DC-13, Q300 EN/IEC 60947-5-1 appendix A
    [Ithe] conventional enclosed thermal current
    10 A
    [Ui] rated insulation voltage
    500 V 3)IEC 60947-1 contact block
    300 VCSA C22.2 No 14 contact block
    300 VUL 508 contact block
    maximum resistance across terminals
    0.25 mOhm IEC 60255-7 category 3
    [Uimp] rated impulse withstand voltage
    0.8 kV IEC 60664
    0.8 kV IEC 60947-1
    short-circuit protection
    4 A cartridge fuse gG
    electrical durability
    5000000 cycles, DC-13 24 V, 10 W 60 cyc/mn 0.5 IEC 60947-5-1 appendix C
    5000000 cycles, DC-13 48 V, 7 W 60 cyc/mn 0.5 IEC 60947-5-1 appendix C
    width
    1.57 in (40 mm)
    height
    3.50 in (89 mm)
    depth
    1.73 in (44 mm)
    product weight
    0.71 lb(US) (0.32 kg)
    terminals description ISO n°1
    (13-14)NO
    (21-22)NC
    Environment
    IP degree of protection
    IP66
    IK degree of protection
    IK07
    ambient air temperature for operation
    -13…158 °F (-25…70 °C) standard environment
    ambient air temperature for storage
    -40…158 °F (-40…70 °C)
    environmental characteristic
    Standard environment
    Ordering and shipping details
    Category
    22411-LIMIT SWITCHES,IEC,XCKJ
    Discount Schedule
    T
    GTIN
    00785901646136
    Package weight(Lbs)
    0.62 lb(US) (0.282 kg)
    Returnability
    No
    Country of origin
    ID
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP) and Diisononyl phthalate (DINP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages7
    • English6
    • French3
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 63.2 MB
    Date 5/22/17
    Size pdf
    Size 56.5 MB
    Date 5/10/17
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD file (on TraceParts) for ZCKJ5: limit switch body ZCKJ - fixed - with display - 1NC+1NO - slow-break - Pg13 (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    CAD file (on TraceParts) for ZCKJ5: limit switch body ZCKJ - fixed - with display - 1NC+1NO - slow-break - Pg13 (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    Size zip
    Size 804 KB
    Date 1/13/05
    Files in document
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    ZCKJ5 : ZCKJ5_ROHS_DECLARATION
    Description
    ZCKJ5_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 1/20/20
    Description
    ZCKJ5_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 279.2 KB
    Date 11/1/17
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    ZCKJ5 : ZCKJ5_REACH_DECLARATION
    Description
    ZCKJ5_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 1/20/20
    Description
    ZCKJ5_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /