USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all OsiSense XC standard
Schneider Eletric ZCKJ6D Picture
Discontinued

ZCKJ6D

Schneider Eletric ZCKJ6D Picture
Discontinued
ZCKJ6D

limit switch body ZCKJ - fixed - w/o display - 1NC+1NO - slow-break - M12

Show more characteristics
ZCKJ6DZCKJ6D  has not been replaced. Please contact your customer care center for more information.
  • Price*
    480.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XC
    series name
    Standard format
    product or component type
    Limit switch body
    device short name
    ZCKJ
    body type
    Fixed
    product compatibility
    XCKJ
    associated head
    ZCKE65
    ZCKE66
    ZCKE63
    ZCKE629
    ZCKE05
    ZCKE61
    ZCKE06
    ZCKE619
    ZCKE23
    ZCKE21
    ZCKE08
    ZCKE64
    ZCKE62
    ZCKE67
    body material
    Metal
    number of poles
    2
    contacts type and composition
    1 NC + 1 NO
    contact operation
    Slow-break, make before break
    number of steps
    1 1 position
    contacts material
    Silver plated contacts
    Complementary
    local display
    Without
    electrical connection
    Male connector M12, 5 pins
    positive opening
    With
    minimum actuation speed
    6 m/min
    [Ie] rated operational current
    3 A 240 V, AC-15, A300 EN/IEC 60947-5-1 appendix A
    0.27 A 250 V, DC-13, Q300 EN/IEC 60947-5-1 appendix A
    [Ithe] conventional enclosed thermal current
    10 A
    [Ui] rated insulation voltage
    60 V 3)IEC 60947-1 contact block
    maximum resistance across terminals
    0.25 mOhm IEC 60255-7 category 3
    [Uimp] rated impulse withstand voltage
    6 kV IEC 60664
    6 kV IEC 60947-1
    short-circuit protection
    10 A cartridge fuse gG
    electrical durability
    5000000 cycles, DC-13 120 V, 7 W 60 cyc/mn 0.5 IEC 60947-5-1 appendix C
    5000000 cycles, DC-13 24 V, 13 W 60 cyc/mn 0.5 IEC 60947-5-1 appendix C
    5000000 cycles, DC-13 48 V, 9 W 60 cyc/mn 0.5 IEC 60947-5-1 appendix C
    width
    1.57 in (40 mm)
    height
    3.03 in (77 mm)
    depth
    1.73 in (44 mm)
    net weight
    0.68 lb(US) (0.31 kg)
    terminals description ISO n°1
    (13-14)NO
    (23-24)NO
    Environment
    IP degree of protection
    IP66
    IK degree of protection
    IK07
    ambient air temperature for operation
    -13…158 °F (-25…70 °C) standard environment
    50…248 °F (10…120 °C) high temperature
    -40…158 °F (-40…70 °C) low temperature
    ambient air temperature for storage
    -40…248 °F (-40…120 °C)
    environmental characteristic
    High temperature
    Low temperature
    Standard environment
    Ordering and shipping details
    Category
    18407-WORLD SERVICE PARTS(SENSORS)
    Discount Schedule
    T
    GTIN
    03389110388770
    Package weight(Lbs)
    0.66 lb(US) (0.300 kg)
    Returnability
    No
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP) and Diisononyl phthalate (DINP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages10
    • English9
    • French3
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 63.2 MB
    Date 5/22/17
    Size pdf
    Size 56.5 MB
    Date 5/10/17
    CAD
    Format
    Size
    Date
    Add to My Documents
    Certificate
    Format
    Size
    Date
    Add to My Documents
    XC... limit switches - UL certification record (Version 1.0)
    Description
    UL certification record (listed products)
    Size pdf
    Size 353.6 KB
    Date 8/15/19
    Description
    UL certification record (listed products)
    Size pdf
    Size 125.3 KB
    Date 8/3/17
    Description
    CSA certificate of compliance
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    XC... limit switches - EU declaration of conformity (Version 1.0)
    Description
    EU declaration of conformity
    Size pdf
    Size 645.5 KB
    Date 11/22/16
    Description
    EU declaration of conformity
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    ZCKJ6D_ROHS_DECLARATION
    Description
    ZCKJ6D_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/18/19
    Description
    ZCKJ6D_ROHS_DECLARATION
    Marine certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 412.6 KB
    Date 12/21/17
    Description
    BV type approval certificate
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 279.2 KB
    Date 11/1/17
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    ZCKJ6D_REACH_DECLARATION
    Description
    ZCKJ6D_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/18/19
    Description
    ZCKJ6D_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /