USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all OsiSense XC standard
Schneider Eletric ZCKL6H7 Picture
Discontinued

ZCKL6H7

Schneider Eletric ZCKL6H7 Picture
Discontinued
ZCKL6H7

limit switch body ZCKL - 1NC+1NO - slow-break - 1/2"NPT

Show more characteristics
ZCKL6H7  has not been replaced. Please contact your customer care center for more information.
  • Price*
    246.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XC
    series name
    Standard format
    product or component type
    Limit switch body
    device short name
    ZCKL
    body type
    Fixed
    product compatibility
    XCKL
    associated head
    ZCKD91
    ZCKD239
    ZCKD59
    ZCKD219
    ZCKD81
    ZCKD41
    ZCKD17
    ZCKD029
    ZCKD08
    ZCKD109
    ZCKD05
    ZCKD21
    ZCKD15
    ZCKD10
    ZCKD02
    ZCKD16
    ZCKD06
    ZCKD23
    body material
    Metal
    cable entry
    1 entry tapped for 1/2" NPT conduit
    number of poles
    2
    contacts type and composition
    1 NC + 1 NO
    contact operation
    Slow-break, make before break
    number of steps
    1 1 position
    contacts material
    Silver plated contacts
    Complementary
    local display
    Without
    electrical connection
    Screw-clamp terminals 1 x 0.5...2 x 2.5 mm²
    positive opening
    With
    minimum actuation speed
    6 m/min
    [Ie] rated operational current
    3 A 240 V, AC-15, A300 EN/IEC 60947-5-1 appendix A
    0.27 A 250 V, DC-13, Q300 EN/IEC 60947-5-1 appendix A
    [Ithe] conventional enclosed thermal current
    10 A
    [Ui] rated insulation voltage
    500 V 3)IEC 60947-1 contact block
    300 VCSA C22.2 No 14 contact block
    300 VUL 508 contact block
    maximum resistance across terminals
    0.25 mOhm IEC 60255-7 category 3
    [Uimp] rated impulse withstand voltage
    4 kV IEC 60664
    4 kV IEC 60947-1
    short-circuit protection
    6 A cartridge fuse gG
    electrical durability
    5000000 cycles, DC-13 120 V, 2 W 60 cyc/mn 0.5 IEC 60947-5-1 appendix C
    5000000 cycles, DC-13 24 V, 4 W 60 cyc/mn 0.5 IEC 60947-5-1 appendix C
    5000000 cycles, DC-13 48 V, 3 W 60 cyc/mn 0.5 IEC 60947-5-1 appendix C
    width
    2.05 in (52 mm)
    height
    2.83 in (72 mm)
    depth
    1.18 in (30 mm)
    net weight
    0.46 lb(US) (0.21 kg)
    terminals description ISO n°1
    (21-22)NC
    (33-34)NO
    (13-14)NO
    Environment
    IP degree of protection
    IP66
    IK degree of protection
    IK05
    ambient air temperature for operation
    -13…158 °F (-25…70 °C) standard environment
    ambient air temperature for storage
    -40…158 °F (-40…70 °C)
    environmental characteristic
    Standard environment
    Ordering and shipping details
    Category
    18407-WORLD SERVICE PARTS(SENSORS)
    Discount Schedule
    T
    GTIN
    03389118130159
    Package weight(Lbs)
    0.49 lb(US) (0.220 kg)
    Returnability
    No
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages3
    • English2
    • French1
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 63.2 MB
    Date 5/22/17
    Size pdf
    Size 56.5 MB
    Date 5/10/17
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 279.2 KB
    Date 11/1/17
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /