USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all OsiSense XC standard
Schneider Eletric ZCKS5 Picture

ZCKS5

Green premium brand logo
Schneider Eletric ZCKS5 Picture
ZCKS5
Green premium brand logo

limit switch body ZCKS - 1NC+1NO - slow-break - Pg13.5

Show more characteristics
  • Price*
    45.30 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XC
    series name
    Standard format
    product or component type
    Limit switch body
    device short name
    ZCKS
    body type
    Fixed
    product compatibility
    XCKS
    associated head
    ZCKD34
    ZCKD019
    ZCKD39
    ZCKD91
    ZCKD029
    ZCKD33
    ZCKD54
    ZCKD59
    ZCKD05
    ZCKD81
    ZCKD31
    ZCKD08
    ZCKD02
    ZCKD41
    ZCKD49
    ZCKD55
    ZCKD06
    ZCKD01
    body material
    Plastic
    cable entry
    1 entry tapped for Pg 13.5 cable gland
    number of poles
    2
    contacts type and composition
    1 NC + 1 NO
    contact operation
    Slow-break, break before make
    number of steps
    1 1 position
    contacts material
    Silver plated contacts
    Complementary
    local display
    Without
    electrical connection
    Screw-clamp terminals 1 x 0.5...2 x 2.5 mm²
    positive opening
    With
    minimum actuation speed
    6 m/min
    [Ie] rated operational current
    3 A 240 V, AC-15, A300 EN/IEC 60947-5-1 appendix A
    0.27 A 250 V, DC-13, Q300 EN/IEC 60947-5-1 appendix A
    [Ithe] conventional enclosed thermal current
    10 A
    [Ui] rated insulation voltage
    500 V 3)IEC 60947-1 contact block
    300 VCSA C22.2 No 14 contact block
    300 VUL 508 contact block
    maximum resistance across terminals
    0.25 mOhm IEC 60255-7 category 3
    [Uimp] rated impulse withstand voltage
    4 kV IEC 60664
    6 kV IEC 60947-1
    short-circuit protection
    6 A cartridge fuse gG
    electrical durability
    5000000 cycles, DC-13 24 V, 10 W 60 cyc/mn 0.5 IEC 60947-5-1 appendix C
    5000000 cycles, DC-13 48 V, 7 W 60 cyc/mn 0.5 IEC 60947-5-1 appendix C
    5000000 cycles, DC-13 120 V, 1 W 60 cyc/mn 0.5 IEC 60947-5-1 appendix C
    width
    1.57 in (40 mm)
    height
    2.87 in (73 mm)
    depth
    1.42 in (36 mm)
    net weight
    0.18 lb(US) (0.08 kg)
    terminals description ISO n°1
    (13-14)NO
    (31-32)NC
    (33-34)NO
    Environment
    IP degree of protection
    IP65
    IK degree of protection
    IK03
    ambient air temperature for operation
    -13…158 °F (-25…70 °C) standard environment
    ambient air temperature for storage
    -40…158 °F (-40…70 °C)
    environmental characteristic
    Standard environment
    Ordering and shipping details
    Category
    22411-LIMIT SWITCHES,IEC,XCKJ
    Discount Schedule
    T
    GTIN
    03389110647006
    Package weight(Lbs)
    0.15 lb(US) (0.070 kg)
    Returnability
    No
    Country of origin
    ID
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP) and Diisononyl phthalate (DINP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English4
    CAD
    Format
    Size
    Date
    Add to My Documents
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    limit switch body ZCKS - 1NC+1NO - slow-break - Pg13.5
    Description
    limit switch body ZCKS - 1NC+1NO - slow-break - Pg13.5
    Size pdf
    Size 195.3 KB
    Date 12/14/19
    Description
    limit switch body ZCKS - 1NC+1NO - slow-break - Pg13.5
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    limit switch body ZCKS - 1NC+1NO - slow-break - Pg13.5
    Description
    limit switch body ZCKS - 1NC+1NO - slow-break - Pg13.5
    Size pdf
    Size 195.3 KB
    Date 12/14/19
    Description
    limit switch body ZCKS - 1NC+1NO - slow-break - Pg13.5
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /