USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all OsiSense XC standard
Schneider Eletric ZCKY439057 Picture

ZCKY439057

Green premium brand logo
Schneider Eletric ZCKY439057 Picture
ZCKY439057
Green premium brand logo

LIMIT SWITCH LEVER DIAMETER 6 - LENGHT 300 MM

Show more characteristics
  • Price*
    4.23 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XC
    series name
    Standard format
    product or component type
    Limit switch lever
    device short name
    ZCKY
    product compatibility
    XCKL
    XCKM
    XCKS
    XCKJ
    associated head
    ZCKD05
    ZCKE05
    movement of operating head
    Rotary
    type of operator
    Roller lever spring return metal variable length)
    type of approach
    Lateral approach
    Complementary
    switch actuation
    By 30° cam
    positive opening
    Without
    Environment
    ambient air temperature for operation
    -13…158 °F (-25…70 °C) standard environment
    -40…158 °F (-40…70 °C) low temperature
    50…248 °F (10…120 °C) high temperature
    ambient air temperature for storage
    -40…158 °F (-40…70 °C) standard environment
    -40…158 °F (-40…70 °C) low temperature
    50…248 °F (10…120 °C) high temperature
    environmental characteristic
    High temperature
    Low temperature
    Corrosive
    Ordering and shipping details
    Category
    22411-LIMIT SWITCHES,IEC,XCKJ
    Discount Schedule
    T
    GTIN
    00785901962571
    Package weight(Lbs)
    0.07 lb(US) (0.030 kg)
    Returnability
    Yes
    Country of origin
    FR
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP) and Diisononyl phthalate (DINP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
  • View more View less

    Documents

    Language
    • English2
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    ZCKY439057_ROHS_DECLARATION
    Description
    ZCKY439057_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/13/19
    Description
    ZCKY439057_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    ZCKY439057_REACH_DECLARATION
    Description
    ZCKY439057_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/13/19
    Description
    ZCKY439057_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /