USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all OsiSense XC standard
Schneider Eletric ZCKY615 Picture

ZCKY615

Green premium brand logo
Schneider Eletric ZCKY615 Picture
ZCKY615
Green premium brand logo

limit switch lever ZCKY - forked arm with rollers 2 tracks - 10..120°C

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    19.10 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XC
    series name
    Standard format
    product or component type
    Limit switch lever
    device short name
    ZCKY
    product compatibility
    XCKJ
    associated head
    ZCKE09
    movement of operating head
    Rotary
    type of operator
    Stay put forked arm with rollers stay put thermoplastic 2 tracks)
    type of approach
    Lateral approach
    Complementary
    switch actuation
    By specific cam
    positive opening
    Without
    Environment
    ambient air temperature for operation
    50…248 °F (10…120 °C) high temperature
    ambient air temperature for storage
    50…248 °F (10…120 °C) high temperature
    environmental characteristic
    High temperature
    Ordering and shipping details
    Category
    22411 - LIMIT SWITCHES,IEC,XCKJ
    Discount Schedule
    T
    GTIN
    03389118129986
    Package weight(Lbs)
    0.04 kg (0.08 lb(US))
    Returnability
    No
    Country of origin
    FR
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP) and Diisononyl phthalate (DINP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages5
    • English4
    • French1
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 63.2 MB
    Date 5/22/17
    Size pdf
    Size 56.5 MB
    Date 5/10/17
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    limit switch lever ZCKY - forked arm with rollers 2 tracks - 10..120°C
    Description
    limit switch lever ZCKY - forked arm with rollers 2 tracks - 10..120°C
    Size pdf
    Size 195.3 KB
    Date 12/11/19
    Description
    limit switch lever ZCKY - forked arm with rollers 2 tracks - 10..120°C
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 279.2 KB
    Date 11/1/17
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    limit switch lever ZCKY - forked arm with rollers 2 tracks - 10..120°C
    Description
    limit switch lever ZCKY - forked arm with rollers 2 tracks - 10..120°C
    Size pdf
    Size 195.3 KB
    Date 12/11/19
    Description
    limit switch lever ZCKY - forked arm with rollers 2 tracks - 10..120°C
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /