View all
OsiSense XC standard

ZCKY91TK
ZCKY91TK
limit switch lever ZCKY - spring rod lever with metal end - corrosive
Show more characteristics
* Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
-
Product availabilityNon-Stock - Not normally stocked in distribution facility
-
Characteristics
Main range of product OsiSense XCseries name Standard formatproduct or component type Limit switch leverdevice short name ZCKYproduct compatibility XCKMXCKJXCKLXCKSassociated head ZCKE05ZCKD05movement of operating head Rotarytype of operator Spring rod lever spring return with metal rod)type of approach Lateral approachComplementary switch actuation By any moving partpositive opening WithoutEnvironment ambient air temperature for operation -13…158 °F (-25…70 °C) standard environment-40…158 °F (-40…70 °C) low temperatureambient air temperature for storage -40…158 °F (-40…70 °C) standard environment-40…158 °F (-40…70 °C) low temperatureenvironmental characteristic Low temperatureCorrosiveOrdering and shipping details Category 22411 - LIMIT SWITCHES,IEC,XCKJDiscount Schedule TGTIN 03389110916409Package weight(Lbs) 0.02 kg (0.05 lb(US))Returnability NoCountry of origin FROffer Sustainability California proposition 65 WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP) and Diisononyl phthalate (DINP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.govREACh Regulation EU RoHS Directive Not applicable, out of EU RoHS legal scopeEnvironmental Disclosure Circularity Profile No need of specific recycling operationsContractual warranty Warranty 18 months -
View more
Documents
Language- English3
EU RoHS DeclarationFormatSizeAdd to My Documentslimit switch lever ZCKY - spring rod lever with metal end - corrosiveDescriptionlimit switch lever ZCKY - spring rod lever with metal end - corrosiveSize pdfSize 195.3 KBDate 12/6/19Descriptionlimit switch lever ZCKY - spring rod lever with metal end - corrosiveProduct Environmental ProfileFormatSizeAdd to My DocumentsSize pdfSize 279.2 KBDate 11/1/17REACh DeclarationFormatSizeAdd to My Documentslimit switch lever ZCKY - spring rod lever with metal end - corrosiveDescriptionlimit switch lever ZCKY - spring rod lever with metal end - corrosiveSize pdfSize 195.3 KBDate 12/6/19Descriptionlimit switch lever ZCKY - spring rod lever with metal end - corrosive -
Technical FAQs
No results found.Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.