USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all OsiSense XC standard
Schneider Eletric ZCKZ01 Picture

ZCKZ01

Schneider Eletric ZCKZ01 Picture
ZCKZ01

actuating key XCK-L - metal - 1 entry tapped for Pg 13.5 cable gland

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    40.30 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    body type of limit switch
    Fixed body
    device short name
    XCS-L
    Complementary
    cable entry
    1 entry tapped for Pg 13.5 cable gland
    locking options description
    Padlocking device
    material
    Metal
    net weight
    0.18 lb(US) (0.08 kg)
    Ordering and shipping details
    Category
    22411 - LIMIT SWITCHES,IEC,XCKJ
    Discount Schedule
    T
    GTIN
    00785901908852
    Package weight(Lbs)
    0.32 kg (0.7 lb(US))
    Returnability
    No
    Country of origin
    FR
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP) and Diisononyl phthalate (DINP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English1
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    ZCKZ01 : actuating key XCK-L - metal - 1 entry tapped for Pg 13.5 cable gland
    Description
    actuating key XCK-L - metal - 1 entry tapped for Pg 13.5 cable gland
    Size pdf
    Size 195.3 KB
    Date 12/14/19
    Description
    actuating key XCK-L - metal - 1 entry tapped for Pg 13.5 cable gland
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /