Schneider Electric USA Website

Welcome to our website.

Select your location

View all OsiSense XC standard
Schneider Eletric ZCMD21L1R12SCU Picture

ZCMD21L1R12SCU

Schneider Eletric ZCMD21L1R12SCU Picture
ZCMD21L1R12SCU

LIMIT SWITCH METAL - 1 NO AND 1 NC - ZCMD

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price*
    70.90 USD
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XC
    series name
    Standard format
    product or component type
    Limit switch body
    device short name
    ZCMD
    design
    Miniature
    body type
    Plug-in body
    associated head
    ZCE02
    ZCE01
    ZCE06
    ZCE05
    ZCE08
    ZCE09
    ZCE07
    body material
    Zamak
    number of poles
    2
    contacts type and composition
    1 NC + 1 NO
    contact operation
    Snap action
    Complementary
    product compatibility
    XCMD
    associated connection component
    ZCMC21L1
    ZCMC21E2
    ZCMC21E5
    ZCMC21E1
    ZCMC21E3
    ZCMC21E7
    ZCMC21E10
    electrical connection
    Plug-in without pre-cabled connection
    contacts insulation form
    Zb
    contacts material
    Silver plated contacts
    positive opening
    With
    minimum actuation speed
    0.01 m/min
    contact code designation
    B300, AC-15 (Ue = 240 V), Ie = 1.5 A EN/IEC 60947-5-1 appendix A
    R300, DC-13 (Ue = 250 V), Ie = 0.1 A EN/IEC 60947-5-1 appendix A
    [Ui] rated insulation voltage
    300 V 3)UL 508
    400 V 3)IEC 60947-5-1
    300 V 3)CSA C22.2 No 14
    maximum resistance across terminals
    25 mOhm IEC 60255-7 category 3
    [Uimp] rated impulse withstand voltage
    4 kV IEC 60664
    4 kV IEC 60947-1
    short-circuit protection
    6 A cartridge fuse gG
    electrical durability
    5000000 cycles, DC-13 120 V, 1 W 60 cyc/mn 0.5 IEC 60947-5-1 appendix C
    5000000 cycles, DC-13 24 V, 3 W 60 cyc/mn 0.5 IEC 60947-5-1 appendix C
    5000000 cycles, DC-13 48 V, 2 W 60 cyc/mn 0.5 IEC 60947-5-1 appendix C
    width
    1.18 in (30 mm)
    height
    1.97 in (50 mm)
    depth
    0.63 in (16 mm)
    Environment
    ambient air temperature for storage
    -40…158 °F (-40…70 °C)
    Ordering and shipping details
    Category
    22413 - LIMIT SWITCH, IEC, MINIATURE
    Discount Schedule
    T
    GTIN
    00785901735489
    Package weight(Lbs)
    0.14 kg (0.3 lb(US))
    Returnability
    Yes
    Country of origin
    ID
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP) and Diisononyl phthalate (DINP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope
  • View more View less

    Documents

    Language
    • English1
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    ZCMD21L1R12SCU : LIMIT SWITCH METAL - 1 NO AND 1 NC - ZCMD
    Description
    LIMIT SWITCH METAL - 1 NO AND 1 NC - ZCMD
    Size pdf
    Size 195.3 KB
    Date 1/21/20
    Description
    LIMIT SWITCH METAL - 1 NO AND 1 NC - ZCMD
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /