View all
OsiSense XC standard

ZCMD25L5
ZCMD25L5
limit switch body ZCMD - 1NC+1NO - silver - slow-break - connection - 5 m
Show more characteristics
* Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
-
Product availabilityNon-Stock - Not normally stocked in distribution facility
-
Characteristics
Main range of product OsiSense XCseries name Standard formatproduct or component type Limit switch bodydevice short name ZCMDdesign Miniaturebody type Fixedassociated head ZCE06ZCE66ZCEG1ZCE14ZCE01ZCE28ZCEF0ZCE02ZCE65ZCE27ZCE64ZCE62ZCE29ZCE10ZCE08ZCE67ZCE13ZCE63ZCE21ZCE09ZCE24ZCEF2ZCE07ZCE11body material Zamaknumber of poles 2contacts type and composition 1 NC + 1 NOcontact operation Slow-break, break before makeSlow-breakComplementary product compatibility XCMDelectrical connection Removable cablecable length 16.40 ft (5 m)cable composition 5 x 0.75 mm²wire insulation material PvRcontacts insulation form Zbcontacts material Silver plated contactspositive opening Withminimum actuation speed 6 m/min[Ui] rated insulation voltage 300 V 3)UL 508400 V 3)IEC 60947-5-1300 V 3)CSA C22.2 No 14maximum resistance across terminals 25 mOhm IEC 60255-7 category 3[Uimp] rated impulse withstand voltage 4 kV IEC 606644 kV IEC 60947-1short-circuit protection 6 A cartridge fuse gGelectrical durability 5000000 cycles, DC-13 120 V, 3 W 60 cyc/mn 0.5 IEC 60947-5-1 appendix C5000000 cycles, DC-13 24 V, 4 W 60 cyc/mn 0.5 IEC 60947-5-1 appendix C5000000 cycles, DC-13 48 V, 3 W 60 cyc/mn 0.5 IEC 60947-5-1 appendix Cwidth 1.18 in (30 mm)height 1.97 in (50 mm)depth 0.63 in (16 mm)net weight 0.14 lb(US) (0.065 kg)Environment ambient air temperature for storage -40…158 °F (-40…70 °C)Ordering and shipping details Category 22413 - LIMIT SWITCH, IEC, MINIATUREDiscount Schedule TGTIN 00785901911005Package weight(Lbs) 0.03 kg (0.06 lb(US))Returnability NoCountry of origin IDOffer Sustainability Sustainable offer status Green Premium productCalifornia proposition 65 WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP) and Diisononyl phthalate (DINP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.govREACh Regulation EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
EU RoHS DeclarationMercury free YesRoHS exemption information Environmental Disclosure Circularity Profile Contractual warranty Warranty 18 months -
View more
Documents
Language- English6
CatalogFormatSizeAdd to My DocumentsCADFormatSizeAdd to My DocumentsCAD file (on TraceParts) for ZCMD25L5: limit switch body ZCMD - 1NC+1NO - silver - slow-break - connection - 5 m (Version 2.0)DescriptionYou will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.CAD file (on TraceParts) for ZCMD25L5: limit switch body ZCMD - 1NC+1NO - silver - slow-break - connection - 5 m (Version 2.0)DescriptionYou will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.Bodies with gold contact with XCM D cable (Version 1.1)Files in documentSize zipSize 90.4 KBDate 1/13/05Files in documentBodies with gold contact with XCM D cable (Version 1.1)Files in documentSize zipSize 56 KBDate 1/13/05Files in documentEU RoHS DeclarationFormatSizeAdd to My DocumentsZCMD25L5 : limit switch body ZCMD - 1NC+1NO - silver - slow-break - connection - 5 mDescriptionlimit switch body ZCMD - 1NC+1NO - silver - slow-break - connection - 5 mSize pdfSize 195.3 KBDate 12/15/19Descriptionlimit switch body ZCMD - 1NC+1NO - silver - slow-break - connection - 5 mREACh DeclarationFormatSizeAdd to My DocumentsZCMD25L5 : limit switch body ZCMD - 1NC+1NO - silver - slow-break - connection - 5 mDescriptionlimit switch body ZCMD - 1NC+1NO - silver - slow-break - connection - 5 mSize pdfSize 195.3 KBDate 12/15/19Descriptionlimit switch body ZCMD - 1NC+1NO - silver - slow-break - connection - 5 m -
Technical FAQs
No results found.Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.