USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all OsiSense XC standard
Schneider Eletric ZCMD41L10 Picture

ZCMD41L10

Green premium brand logo
Schneider Eletric ZCMD41L10 Picture
ZCMD41L10
Green premium brand logo

limit switch body ZCMD - 2NC+2NO - silver - snap action - connection - 10 m

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    94.40 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XC
    series name
    Standard format
    product or component type
    Limit switch body
    device short name
    ZCMD
    design
    Miniature
    body type
    Fixed
    associated head
    ZCE67
    ZCE08
    ZCE29
    ZCE63
    ZCE13
    ZCE24
    ZCE07
    ZCE10
    ZCEG1
    ZCE64
    ZCE65
    ZCE28
    ZCE01
    ZCE27
    ZCE11
    ZCE02
    ZCE14
    ZCEF2
    ZCE06
    ZCE09
    ZCE21
    ZCE66
    ZCE62
    ZCEF0
    body material
    Zamak
    number of poles
    4
    contacts type and composition
    2 NC + 2 NO
    contact operation
    Snap action
    Complementary
    product compatibility
    XCMD
    electrical connection
    Fixed cable
    cable length
    32.81 ft (10 m)
    cable composition
    9 x 0.34 mm²
    wire insulation material
    PvR
    contacts insulation form
    Zb
    contacts material
    Silver plated contacts
    positive opening
    With
    minimum actuation speed
    0.01 m/min
    [Ui] rated insulation voltage
    300 V 3)UL 508
    400 V 3)IEC 60947-5-1
    300 V 3)CSA C22.2 No 14
    maximum resistance across terminals
    25 mOhm IEC 60255-7 category 3
    [Uimp] rated impulse withstand voltage
    4 kV IEC 60664
    4 kV IEC 60947-1
    short-circuit protection
    6 A cartridge fuse gG
    electrical durability
    5000000 cycles, DC-13 24 V, 3 W 60 cyc/mn 0.5 IEC 60947-5-1 appendix C
    5000000 cycles, DC-13 48 V, 2 W 60 cyc/mn 0.5 IEC 60947-5-1 appendix C
    5000000 cycles, DC-13 120 V, 1 W 60 cyc/mn 0.5 IEC 60947-5-1 appendix C
    width
    1.18 in (30 mm)
    height
    1.97 in (50 mm)
    depth
    0.63 in (16 mm)
    net weight
    0.14 lb(US) (0.065 kg)
    Environment
    ambient air temperature for storage
    -40…158 °F (-40…70 °C)
    Ordering and shipping details
    Category
    22413 - LIMIT SWITCH, IEC, MINIATURE
    Discount Schedule
    T
    GTIN
    03389118078000
    Package weight(Lbs)
    0.03 kg (0.06 lb(US))
    Returnability
    No
    Country of origin
    ID
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP) and Diisononyl phthalate (DINP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages8
    • English8
    • Chinese1
    • French1
    Certificate
    Format
    Size
    Date
    Add to My Documents
    XC... limit switches - UL certification record (Version 1.0)
    Description
    UL certification record (listed products)
    Size pdf
    Size 353.6 KB
    Date 8/15/19
    Description
    UL certification record (listed products)
    Size pdf
    Size 7.8 MB
    Date 2/26/19
    Description
    Certificate for China compulsory product certification
    Size pdf
    Size 28 KB
    Date 9/12/17
    Description
    CSA certificate of compliance
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    XC... limit switches - EU declaration of conformity (Version 1.0)
    Description
    EU declaration of conformity
    Size pdf
    Size 645.5 KB
    Date 11/22/16
    Description
    EU declaration of conformity
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    limit switch body ZCMD - 2NC+2NO - silver - snap action - connection - 10 m
    Description
    limit switch body ZCMD - 2NC+2NO - silver - snap action - connection - 10 m
    Size pdf
    Size 195.3 KB
    Date 11/14/19
    Description
    limit switch body ZCMD - 2NC+2NO - silver - snap action - connection - 10 m
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    limit switch body ZCMD - 2NC+2NO - silver - snap action - connection - 10 m
    Description
    limit switch body ZCMD - 2NC+2NO - silver - snap action - connection - 10 m
    Size pdf
    Size 195.3 KB
    Date 11/14/19
    Description
    limit switch body ZCMD - 2NC+2NO - silver - snap action - connection - 10 m
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /