USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all OsiSense XC standard
Schneider Eletric ZCP21D44 Picture

ZCP21D44

Green premium brand logo
Schneider Eletric ZCP21D44 Picture
ZCP21D44
Green premium brand logo

limit switch body ZCP - compact - 1NC+1NO - snap action - DEUTSCH

Show more characteristics
  • Price*
    46.40 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XC
    series name
    Standard compact
    product or component type
    Limit switch body
    device short name
    ZCP
    design
    Compact
    body type
    Fixed
    associated head
    ZCE29
    ZCE02
    ZCE62
    ZCEH2
    ZCE01
    ZCE07
    ZCE08
    ZCE24
    ZCE10
    ZCE21
    ZCEH0
    ZCE67
    ZCE66
    ZCE64
    ZCE06
    ZCE14
    ZCE05
    ZCE11
    ZCE28
    ZCE09
    ZCE65
    ZCE27
    ZCE13
    ZCE63
    body material
    Plastic
    contacts type and composition
    1 NC + 1 NO
    contact operation
    Snap action
    Complementary
    electrical connection
    DEUTSCH connector DT04-4P, 4 pins
    contacts insulation form
    Zb
    contacts material
    Silver plated contacts
    positive opening
    With
    minimum actuation speed
    0.03 ft/s (0.01 m/s)
    contact code designation
    B150, AC-15 (Ue = 120 V), Ie = 3 A 5 A EN/IEC 60947-5-1 appendix A
    Q150, DC-13 (Ue = 125 V), Ie = 0.55 A EN/IEC 60947-5-1
    [Ui] rated insulation voltage
    400 V 3)IEC 60947-1
    [Uimp] rated impulse withstand voltage
    4 kV IEC 60664
    4 kV IEC 60947-1
    short-circuit protection
    10 A cartridge fuse gG
    electrical durability
    5000000 cycles, DC-13 120 V, 7 W 60 cyc/mn 0.5 IEC 60947-5-1 appendix C
    5000000 cycles, DC-13 24 V, 13 W 60 cyc/mn 0.5 IEC 60947-5-1 appendix C
    5000000 cycles, DC-13 48 V, 9 W 60 cyc/mn 0.5 IEC 60947-5-1 appendix C
    width
    1.22 in (31 mm)
    height
    2.56 in (65 mm)
    depth
    1.18 in (30 mm)
    net weight
    0.15 lb(US) (0.07 kg)
    Environment
    product compatibility
    XCKP
    ambient air temperature for operation
    -13…158 °F (-25…70 °C)
    ambient air temperature for storage
    -40…158 °F (-40…70 °C)
    Ordering and shipping details
    Category
    22418-LIMIT SWITCH,IEC,XCKP&XCKT
    Discount Schedule
    T
    GTIN
    03389119042178
    Package weight(Lbs)
    0.36 lb(US) (0.163 kg)
    Returnability
    No
    Country of origin
    FR
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP) and Diisononyl phthalate (DINP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages12
    • English11
    • Chinese2
    • French2
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Digest 178 Catalog 21: Limit Switches (Version 1.0)
    Description
    Section 21 of Digest Catalog 178 contains selection information for limit switches, industrial snap switches, Osisense limit switches, heavy duty limit switches, and severe duty oil-tight mill and foundry limit switches. Replaces Digest 177 section 21; 0100CT1501_SEC-21
    Size pdf
    Size 6.9 MB
    Date 5/12/19
    Description
    Section 21 of Digest Catalog 178 contains selection information for limit switches, industrial snap switches, Osisense limit switches, heavy duty limit switches, and severe duty oil-tight mill and foundry limit switches. Replaces Digest 177 section 21; 0100CT1501_SEC-21
    Size pdf
    Size 63.2 MB
    Date 5/22/17
    Size pdf
    Size 56.5 MB
    Date 5/10/17
    Certificate
    Format
    Size
    Date
    Add to My Documents
    XCKP...D44 and ZCP...D44 limit switches - UR certification record (Version 1.0)
    Description
    UR certification record (recognized components)
    Size pdf
    Size 130 KB
    Date 1/24/19
    Description
    UR certification record (recognized components)
    XCKP...D44 and ZCP...D44 limit switches - cUR certification record (for Canada) (Version 1.0)
    Description
    cUR certification record (recognized components, for Canada)
    Size pdf
    Size 103.6 KB
    Date 1/24/19
    Description
    cUR certification record (recognized components, for Canada)
    Size pdf
    Size 3.4 MB
    Date 12/12/18
    Description
    Certificate for China compulsory product certification
    Size pdf
    Size 3.9 MB
    Date 10/31/18
    Description
    Certificate for China compulsory product certification
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    XC... limit switches - EU declaration of conformity (Version 1.0)
    Description
    EU declaration of conformity
    Size pdf
    Size 645.5 KB
    Date 11/22/16
    Description
    EU declaration of conformity
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    ZCP21D44_ROHS_DECLARATION
    Description
    ZCP21D44_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/14/19
    Description
    ZCP21D44_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 267.6 KB
    Date 11/1/07
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    ZCP21D44_REACH_DECLARATION
    Description
    ZCP21D44_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/14/19
    Description
    ZCP21D44_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /