Provide fast, reliable, and long lasting switching and protection for the most demanding applications. Utilize withdrawable or fixed-mounted breakers for a variety of configurations and ratings.
Designed to meet the widest range of applications. Unequalled capability to handle unusually high impact and short circuit loads, economical solutions for industrial applications, and padmount transformers for underground distributions.
Outdoor and dead tank style substation breakers provide cost-effective and reliable solutions for substations. Arc-resistant construction, high-speed operation, and proven vacuum circuit technology are a few of the quality design features.
Provide the most efficient means to control and protect a wide range of applications. They can be configured for motor starting, transformer feeders, capacitor feeders, or future spaces. A compact footprint allows for easy retrofitting.
Air-insulated switchgear is used in a variety of switching, control, and protective application. Protect transformers, motors, generators, distribution lines, and feeder circuits. Compact footprint and arc resistant options provide safer access to workers. Inherent arc-resistance and small footprint and high voltages make gas-insulated switchgear an ideal solution for networks up to 38kV. Modular switchgear with front access allow gear to be quickly installed against a wall without the need to handle insulating gas.
Help protect your network against fault scenarios by using our state-of-the-art reclosers and sectionalizers. Paired with Schneider Electric's controllers, these can be used as a crucial element in feeder automation schemes.
Provide a complete E-House in virtually any size, layout, or configuration. All equipment is installed and wired as required, with the interior of the enclosure environmentally controlled as required.
Data management systems seamlessly tie our fault pass indicators, remote monitoring units, and remote terminal units together. Reliably access terminal data, and control your network with our comprehensive substation and feeder automation offer.